ISV-TS 8 enclosures for distribution enclosures up to 630 A

Catalogue 33

Baying systems TS 8 For areas at risk from earthquakes 3 2 4 1 TS 8 for earthquake zone 1, 2 and 3 to Bellcore TS 8806.500: W x H x D 800 x 2000 x 600 mm With base/plinth (base/plinth components front and rear, see page 543 and base/plinth trim, side, see page 544), 100 mm high with a weight load of 152 kg spread evenly over the mounting plate. Note: These versions have been tested and meet the requirements to Telcordia GR 63-CORE. They should be seen as a comparative variable to the customer’s own plant, since the certification of empty enclosures is not possible. TS 8 for earthquake zone 4 to Bellcore TS 8806.500: W x H x D 800 x 2000 x 600 mm Fitted with: − Earthquake kit and − Earthquake base/plinth, see page 81, with weight load of 450 kg distributed evenly over the mounting plate. (Photo shows TS 8 for earthquake zone 4 to Bellcore) 3 2 4 Earthquake kit Material: Sheet steel Surface finish: Zinc-plated Supply includes: 2 side reinforcements, bottom 2 bracing struts each, sides 8 gusset plates Mounting plate attachment and reinforcement including assembly parts 1 2 3 4 For enclosures W x H x D mm Packs of Model No. TS 800 x 2000 x 600 1 8613.860 600 x 2000 x 600 1 8613.6601) 600 x 2000 x 400 1 8613.6401) 1) Extended delivery times. Earthquake base/plinth Height 100 mm Material: − Corner pieces: Sheet steel 5 mm − Trim panels: Sheet steel 2 mm Surface finish: Powder-coated Colour: RAL 7022 Supply includes: 1 set = − 4 corner pieces − 2 depth stays − 1 trim panel each front and rear fully assembled. For enclosures W x D mm Packs of Model No. TS 800 x 600 1 8601.860 600 x 600 1 8601.6601) 600 x 400 1 8601.6401) 1) Extended delivery times. Rittal Catalogue 33/Enclosures 81


Catalogue 33
To see the actual publication please follow the link above