Hinges - 130°/180° hinges - Hinge pin remover - Cover hinge - Cover retainer

Catalogue 33

Doors/locks Lock systems Enclosure keys For lock inserts (one double-bit key is supplied with every enclosure). Model No. SZ/QB Model No. SZ – – 2549.000 2549.5002)3) Double-bit key no. 5 2531.000 – Security key no. 3524 E – 2532.0001) – – 7 mm triangular 2545.000 – – 8 mm triangular 2546.000 – 7 mm square 2547.000 – – 8 mm square 2548.000 – For HD locks 2549.600 – – – For Daimler 2521.000 – – – For Fiat 2308.000 – – – Lock 12321 – 7526.0501) – – 1) Packs of 2 2) With bit adaptor and reversible bit for multi-tooth size 25 and Phillips-head (Ph 2) 3) Bit for HD lock insert (Model No. HD 2549.510), see page 178. Quick-release fastener for QuickBox The quick-release fastener is ideal for use in inaccessible areas. To facilitate locking, the quick-release fastener is screw-fastened to the mounting bracket at the front. This enables the QuickBox to be locked even when the fasteners of the sides are opened, allowing the enclosure cover to be attached and removed easily. Material: Sheet steel Surface finish: Spray-finished Colour: RAL 7035 Supply includes: 2 mounting brackets, assembly parts and quickrelease fasteners. Packs of Model No. QB 2 7502.220 612 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above