Plastic wiring plan pockets - Plastic wiring plan pockets - Wiring plan pockets with transparent pouch

Catalogue 33

Doors/locks Door, internal Perforated mounting strip for AE stainless steel, TP universal console1) For vertical mounting on the threaded bolts of the door, for attaching ● Support strips for AE, see page 614. ● Door stay SZ 2519.000, see page 617. 3.7 mm diameter hole on a 25 mm DIN pitch pattern. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Packs of 20 (nuts and serrated washers included). To match AE Length 1005.500, 1005.600, 1006.500, 1006.600, 1009.600 1012.600, 1014.600 698 2310.076 1016.600, 1018.600 938 2310.100 1017.600, 1019.500, 1019.600 1138 2310.120 1) For door at top Accessories: Screws, see page 666. mm Model No. SZ 318 2310.0381) Utility lectern For programming units etc. Prepared for mounting on the tubular door frame of TS, CM, ES, PC or on any sufficiently large surface. When required for servicing, it folds down quickly with a maximum support area, and after use is stowed between the tubular door frames in a space-saving design. Load capacity: max. 30 kg. Material: Sheet steel Colour: RAL 7035 Support area For door width mm Width Depth Model No. TS mm mm 413 400 600 4638.600 613 400 800 4638.800 Wiring plan lectern Holds wiring plans during fault finding and maintenance work. The wiring plan lecterns can be bayed according to the door width. For mounting on the tubular door frame. Material: − Utility lectern: Polypropylene − Mounting bracket: Die-cast zinc Colour: Similar to RAL 7035 Supply includes: − Wiring plan lectern (width 210 mm) − Assembly parts For enclosures Packs of Model No. TS TS, CM, ES, PC, TP 1 4120.000 For door width mm Required/possible number of wiring plan lecterns min. max. 400 1 1 500 1 1 600 2 2 800 2 3 1000 3 3 CD/disk box For fixing to all flat, clean surfaces with doublesided adhesive tape. Capacity: Max. 10 CDs/DVDs or 18 (3 1/2˝) disks. Material: Polyamide Colour: RAL 7033 Packs of Model No. SZ 1 2446.000 Rittal Catalogue 33/System accessories 615


Catalogue 33
To see the actual publication please follow the link above