KVM switches - KVM switches

Catalogue 33

Monitor/keyboard unit Monitor/keyboard unit, 1 U With 17˝ TFT display and VGA/DVI connection Benefits: ● High-quality manufacturing ● Analog and digital video input ● Separate numerical keypad ● Optionally with integrated KVM switch for up to 32 server connections in just 1 U ● Low energy consumption ● Simple, one-man installation Technical design − 17˝ (432 mm) TFT display − Native resolution 1280 x 1024 − Format 4 : 3 − 16.7 million colours − Brightness approx. 350 cd/m2 (typ.) − Contrast ratio approx. 1000 : 1 − Mains voltage 100 – 240 V AC, 50 – 60 Hz − Ambient temperature +5°C to +45°C (in operation) − Max. power consumption in operation, without optional KVM switch: 32 W − Max. power consumption when closed, without optional KVM switch: < 1 W − Rear connections: Mains power, VGA, DVI-D, PS/2, USB, power supply for KVM − Lockable at the front − Cables are safely routed in the energy chain Accessories: For monitoring several servers: KVM switches, see page 781. Width mm Height U Depth mm Installation depth mm Packs of Colour Keyboard Model No. DK 482.6 (19˝) 1 680 680 – 850 1 RAL 7035 German 9055.310 English 9055.312 RAL 9005 German 9055.4101) English 9055.4121) Other country-specific versions available on request. 1) Extended delivery times. 780 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above