TS punched rail 18 x 38 mm - TS support strips

Catalogue 33

Interior installation Rail systems TS punched sections without mounting flanges, 45 x 88 mm Heavy top-mounted equipment mounted directly on the internal surfaces (e.g. roof) is supported. Mounted on the side or rear, the enclosure can then be screw-fastened securely to the machine. The twin profile with 11 rows of holes offers numerous additional opportunities for interior installation. Installation options: ● On the vertical and horizontal TS enclosure section Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For the inner mounting level For enclosure width/depth mm 500 2 8612.650 600 2 8612.660 800 2 8612.680 Accessories: Packs of Model No. TS − Screws, see page 666. − Threaded blocks, captive nuts, see page 665. Configuration examples: See page 644. TS punched rail 25 x 38 mm For heavy installations, with attachment holes. Installation options: ● On the vertical TS enclosure section With 9 mm round holes on a 25 mm pitch pattern on all sides, for mounting: ● Support rails, see page 654 ● System support rails, see page 654 ● C rails 30/15, see page 653 ● Cable clamp rails (right angle section), see page 717 ● Own assemblies. Material: Sheet steel, 3.0 mm Surface finish: Zinc-plated Supply includes: Assembly screws. For enclosure width/depth mm 500 2 8612.750 600 2 8612.760 800 2 8612.780 Also required: Packs of Model No. TS Snap-on nut M8, TS 8800.808, see page 659. Note: In conjunction with the snap-on nut, particularly well-suited for dynamic connections. Configuration examples: See page 645. Base configuration rail for CM For mounting in the enclosure depth, on the existing threaded bolts, no machining required. TS system punchings on 2 sides. Creates additional installation options. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosure depth mm Packs of Model No. CM 400 2 5001.370 300 2 5001.371 Rittal Catalogue 33/System accessories 649


Catalogue 33
To see the actual publication please follow the link above