Housing couplings CP-XL - Support arm, height adjustable for support arm system CP-L

Catalogue 33

Support arm systems Accessories Connection plates CP-L With reinforcement plate ● For easy location of the command panel onto the support arm or pedestal. ● More space for cable entry ● For mounting command panels − Comfort Panel from a front panel width of 247 mm and installation depth of 152 mm − Optipanel from a front panel width of 220 mm and installation depth of 150 mm − Sheet steel from 135 mm installation depth Material: − Connection plate: Cast aluminium − Reinforcement plate: Sheet steel, 6 mm Supply includes: Seals and assembly parts. Colour RAL Weight kg 7024 0.7 6528.210 Detailed drawings: Available on the Internet. Model No. CP Enclosure attachment, tilting, base mounting CP-L 120 x 65 mm For mounting beneath: ● IW worktop with pedestal ● Adequately large surfaces Fits enclosures with mounting cut-out: ● CP-L 120 x 65 mm (e.g. Optipanel, see page 140, Comfort Panel, see page 138) With mounting cut-out for connector grommet for sealed cable entry. Tilt angle: +/–40°, lockable via clamping levers. Material: Sheet steel Surface finish: Spray-finished Supply includes: Assembly parts. Colour RAL Weight kg Model No. IW 7024 1.6 6902.640 Note: The enclosure attachment can be mounted either on the support arm connection of the Optipanel enclosure or on the underside or rear of any enclosure. Accessories: − Connector gland, see page 712 − IW worktop, see page 133 − Pedestal, see page 169. Detailed drawings: Available on the Internet. Connection adaptor CP-C to CP-L Applications: ● For integration of the support arm, heightadjustable CP-L (see page 154) to the CP-C support arm system ● For mounting small, flat operating housings if the load capacity of the support arm system CP-C is needed for long jib lengths Benefits: ● Integral adjustment facility Material: Cast aluminium Supply includes: − Seals − Self-tapping screws for CP-L support section attachment. Weight kg Model No. CP 0.6 6071.600 Detailed drawings: Available on the Internet. Adjustment set for support section CP-XL The adjustment set also supports retrospective alignment of the CP support section. Material: Sheet steel 1.0 mm Surface finish: Zinc-plated Packs of Model No. CP 10 6205.000 Rittal Catalogue 33/Enclosures 165


Catalogue 33
To see the actual publication please follow the link above