TopTherm “Blue e”, useful cooling output 750 W

Catalogue 33

Wall-mounted cooling units Climate control accessories Page 473 Software & services Page 515 Protection category: − External circuit IP 34 to IEC 60 529 − Internal circuit IP 54 to IEC 60 529 Supply includes: − Nano-coated condenser − Wired ready for connection (plug-in terminal strip) − Drilling template − Assembly parts Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. T H B External mounting Partial internal mounting Internal mounting TopTherm “Blue e”, useful cooling output 500 W Model No. SK 3303.500 3303.510 3303.6001) 3303.6101) Page Material Sheet steel Stainless steel Colour RAL 7035 – Rated operating voltage V, Hz 230, 1~, 50/60 115, 1~, 60 230, 1~, 50/60 115, 1~, 60 Dimensions mm W (B) x H x D (T) 280 x 550 x 210 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 500 W/610 W 280 W/350 W 500 W 280 W 500 W/610 W 280 W/350 W 500 W 280 W . QK Rated current max. 2.6 A/2.6 A 5.7 A 2.6 A/2.6 A 5.7 A Start-up current 5.1 A/6.4 A 11.5 A 5.1 A/6.4 A 11.5 A Pre-fuse T 10.0 A 10.0 A 10.0 A 10.0 A Power consumption Pel to DIN 3168 L 35 L 35 L 35 L 50 360 W/380 W 420 W/390 W 470 W 500 W 360 W/380 W 420 W/390 W 470 W 500 W . Refrigeration factor ε = L 35 L 35 1.4 Refrigerant R134a, 170 g Permissible operating pressure p. max. 28 bar Operating temperature and setting range +20°C to +55°C Weight 17 kg Air throughput of fans External circuit 345 m3/h Internal circuit 310 m3/h QK/Pel Temperature control e-Comfort controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.300 3286.300 3286.300 3286.300 481 Metal filters 1 3286.310 3286.310 3286.310 3286.310 482 Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 3124.100 3124.100 477 RiDiag II 1 3159.100 3159.100 3159.100 3159.100 529 Interface board 1 3124.200 3124.200 3124.200 3124.200 477 Condensate hose 1 3301.610 3301.610 3301.610 3301.610 485 1) Extended delivery times. Special voltages available on request. We reserve the right to make technical modifications. Rittal Catalogue 33/Climate control 417


Catalogue 33
To see the actual publication please follow the link above