Door, internal - Support strips - Spacers

Catalogue 33

Doors/locks Hinges 130°/180° hinges Supply includes: Assembly parts Also required: 1) Lock components for frame TS 8800.040, see page 584. Enclosure type Door variant Material Colour Packs of 130° 180° Model No. ES 5000 Sheet steel door Die-cast zinc – 6 4190.000 – TS 8 Sheet steel door Die-cast zinc – 4 8800.0201) – TS 8 Sheet steel door Die-cast zinc RAL 7035 RAL 7032 – 8800.030 RAL 8019 4 – 8800.230 RAL 9005 – 8800.950 – 8800.190 Matt nickel-plated – 8701.180 TS 8 Doors with high dynamic loads, door installations up to 900 N Precision casting/ die-cast zinc RAL 7035 4 – 8800.710 TS 8 bayed enclosure suites with comfort handle Sheet steel door Die-cast zinc RAL 7035 Glazed door Die-cast zinc RAL 7035 4 – 7824.5252) Sheet steel door Die-cast zinc RAL 9005 7824.522 7824.520 ES 5000, TP universal console, TP pedestals, TE 7000 Standard door Aluminium Powder-coated in RAL 8019 6 – 4189.000 ES 5000 Standard door Stainless steel 1.4301 (AISI 304) – 6 – 4156.000 AE Standard door Die-cast zinc – 2 – 2449.000 CM Standard door Die-cast zinc RAL 9011/9006 3 – 5001.000 2) Max. 140° Hinge pin remover For safe and easy removal of hinge pins. For enclosure Model No. SM AE/CM 2432.000 Cover hinge for KL The cover hinge is simply screwed to the enclosure protection channel and to the edge fold. Supply includes: Assembly parts. Material Packs of Model No. KL Die-cast zinc 6 1592.000 Stainless steel 1.4404 (AISI 316L) 2 1592.010 Cover retainer for KL The cover retainer is easily fitted without drilling, and allows the covers to be opened upwards, even when the terminal box below is bayed. Packs of Model No. KL 3 pairs 1591.000 Rittal Catalogue 33/System accessories 613


Catalogue 33
To see the actual publication please follow the link above