OM adaptors 40 A/65 A with connection cables (3-pole)

Catalogue 33

RiLine60 component adaptor Busbar systems Page 276 – 279 Connection system Page 280 – 282 Fuse elements Page 294 – 309 Material: − Polyamide (PA 6.6). − Fire protection corresponding to UL 94-V0 Colour: Chassis: RAL 7035 Note: − Overview of standard commercially available switchgear with allocation of the relevant adaptor, see page 290 – 293. − The technical data given in the tables may vary for UL applications. Design of support rails: − TS XXC with anti-slip guard − TS XXD without anti-slip guard − TS XXD-V without anti-slip guard, variable positioning on the support frame − TS XXE with anti-slip guard, reinforced version OM adaptors 25 A/32 A with connection cables (3-pole) Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Design Rated current up to Packs of 25 A 25 A 25 A 32 A 32 A 32 A 32 A 32 A Page Rated operating voltage 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ Connection cables1) Design AWG 12 AWG 12 AWG 12 AWG 10 AWG 10 AWG 10 AWG 10 AWG 10 Length mm 130 130 130 130 130 130 130 130 With Support frame mm – 45 x 170 45 x 170 45 x 170 45 x 170 45 x 237 55 x 170 55 x 170 PinBlock – – – – – – – Support frame support – – – – – – – Support rails Qty. 1 1 1 1 2 2 1 2 Height mm 10 10 10 10 10 10 10 10 Design of support rails TS 45C TS 45C TS 45C TS 45C TS 45D TS 45 D-V2) TS 45D TS 45 D-V2) TS 55D TS 45D TS 55 D-V2) 319 Width mm 45 45 45 45 45 45 55 55 Height mm 208 208 208 208 208 272 208 208 Approvals For bar systems with centre-to-centre spacing mm 60 60 60 60 60 60 60 60 For bar thickness mm 5/10 5/10 5/10 5/10 5/10 5/10 5/10 5/10 Model No. SV 1 9340.310 9340.340 9340.370 9340.350 9340.380 9340.390 9340.460 9340.470 Accessories OM support see page 286 Insert strip, support rails see page 319 Connection pin, support frame, PinBlock for support frame, see page 320/321 PinBlock PLUS 1) AWG = American Wire Gauges AWG 12 = 3.31 mm2 4 mm2 AWG 10 = 5.26 mm2 6 mm2 2) Support rail with special latch is secured from behind with the support frame loosened. Rittal Catalogue 33/Power distribution 283


Catalogue 33
To see the actual publication please follow the link above