Circuit-breaker component adaptors 100 A/125 A/160 A (3-pole)

Catalogue 33

RiLine60 component adaptor OM adaptors 65 A with tension spring clamp (3-pole) Design Rated current up to Packs of 65 A 65 A 65 A 65 A Page Rated operating voltage 690 V~ 690 V~ 690 V~ 690 V~ Connection of round conductors mm2 2.5 – 16 2.5 – 16 2.5 – 16 2.5 – 16 With Support frame mm – – 55 x 170 55 x 237 Support frame support – – – Support rails Qty. 1 2 1 2 Height mm 10 10 10 10 Design of support rails TS 55E TS 55E Width mm 55 55 55 55 Height mm 208 208 208 272 For bar systems with centre-to-centre spacing mm 60 60 60 60 For bar thickness mm 5/10 5/10 5/10 5/10 Model No. SV 1 9340.6102) 9340.6202) 9340.6302) 9340.6502) Accessories Cable set AWG 14 15 9340.850 9340.850 9340.850 9340.850 321 AWG 12 15 9340.860 9340.860 9340.860 9340.860 321 AWG 10 15 9340.870 9340.870 9340.870 9340.870 321 AWG 8 6 9340.880 9340.880 9340.880 9340.880 321 AWG 6 6 9340.890 9340.890 9340.890 9340.890 321 Twin cords AWG 10 6 9340.820 9340.820 9340.820 9340.820 321 Insert strip, support rails see page 319 Connection pin, support frame, PinBlock for support frame, PinBlock PLUS see page 320/321 1) The support rail with special latch is attached from the rear with the support frame loosened. 2) According to a heat dissipation test to IEC 60 439-1, a current carrying capacity of up to 80 A is supported. OM supports without contact system (3-pole) TS 55D TS 55E TS 55D TS 55D-V1) 319 Design With Support frame mm Packs of 45 x 170 45 x 237 55 x 237 Page Support frame support – PinBlock – – Support rails Qty. – 1 1 Height mm – 10 10 Design of support rails – TS 45D TS 55D-V1) 319 Approvals Width mm 45 45 55 Height mm 208 272 272 For bar systems with centre-to-centre spacing mm 60 60 60 For bar thickness mm 5/10 5/10 5/10 Model No. SV 1 9340.260 9340.250 9340.270 Accessories Insert strip, support rails see page 319 Connection pin, support frame, PinBlock for support frame, PinBlock PLUS see page 320/321 1) The support rail with special latch is attached from the rear with the support frame loosened. 286 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above