Keyboards, supports and drawers - Keyboard, pull-out

Catalogue 33

Monitors TFT holder Suitable for mounting TFTs with VESA 75/100 adaptation up to 21˝ on ● Housing coupling CP-S, CP 6501.050, see page 151 ● CP-L enclosure attachment 120 x 65 mm, CP 6525.610, see page 155 ● Vertical support arm via enclosure attachment, tilting CP 6902.670, see page 151 Material: Sheet steel Surface finish: Spray-finished Colour: RAL 7024 Dimensions mm Packs of Model No. SM 477 x 372 x 110.5 1 2383.030 Detailed drawings: Available on the Internet. TFT holder Vertically hinged Suitable for mounting TFTs with VESA 75/100 adaptation up to 20.1˝ in ● PC enclosures ● Other enclosures based on TS The TFT support is attached to the upper horizontal enclosure section using appropriately fitted rails and/or chassis. The integral swivel mechanism allows the TFT to be swung forwards out of the enclosure with the system operational in order to access the equipment behind it. The display on the TFT remains visible even after it has been swung forwards. The length of the actuator handle is adjustable to adapt to the size of the TFT. Material: Sheet steel Supply includes: Assembly parts. Packs of Model No. SM 1 2383.040 Also required: For enclosure depth mm Punched rail TS 18 x 38 mm Page 400 8612.240 650 500 8612.250 650 600 8612.260 650 800 8612.280 650 Detailed drawings: Available on the Internet. Rittal Catalogue 33/System accessories 797


Catalogue 33
To see the actual publication please follow the link above