Fan systems - RTT roof-mounted fan and vent attachment

Catalogue 33

Rack-mounted fans/tangential fans for 482.6 mm (19˝) Vario rack-mounted fan, air throughput 320/480 m3/h Model No. SK 3350.0241) 3350.1151) 3350.230 3351.0241) 3351.115 3351.230 Page 2 fans, distance between axes 85 mm – 3 fans, distance between axes 85 mm – Rated operating voltage V, Hz 24 (DC) 115 (AC), 50/60 230 (AC), 50/60 24 (DC) 115 (AC), 50/60 230 (AC), 50/60 Dimensions mm W x H x D 482.6 (19˝) x 44 (1 U) x 200 Air throughput, unimpeded air flow 320 m3/h 480 m3/h Rated current max. 0.49 A 0.46 A/0.46 A 0.24 A/0.22 A 0.74 A 0.69 A/0.69 A 0.36 A/0.33 A Pre-fuse T 6.0 A Operating temperature range –10°C to +55°C Noise level 51 dB (A) 52 dB (A) 51 dB (A) 52 dB (A) 51 dB (A) Accessories Guide frame 3356.100 3355.100 3355.100 3356.100 3355.100 3355.100 – Digital temperature display/thermostat 3114.200 3114.200 3114.200 3114.200 3114.200 3114.200 475 Enclosure internal thermostat 3110.000 3110.000 3110.000 3110.000 3110.000 3110.000 476 Speed control – 3120.200 3120.200 – 3120.200 3120.200 477 Model No. SK 3352.0241) 3352.1151) 3352.230 3352.5001)2) Page 3 fans, distance between axes 105 mm Rated operating voltage V, Hz 24 (DC) 115 (AC), 50/60 230 (AC), 50/60 24 (DC), 115 – 230 (AC) Dimensions mm W x H x D 482.6 (19˝) x 44 (1 U) x 200 Air throughput, unimpeded air flow 480 m3/h Rated current max. 0.74 A 0.69 A/0.69 A 0.36 A/0.33 A 0.85 A Pre-fuse T 6.0 A Operating temperature range –10°C to +55°C Noise level 51 dB (A) 52 dB (A) 51 dB (A) Accessories Guide frame 3356.100 3355.100 3355.100 3357.1001) – Digital temperature display/thermostat 3114.200 3114.200 3114.200 3114.200 475 Enclosure internal thermostat 3110.000 3110.000 3110.000 3110.000 476 Speed control 3120.200 3120.200 3120.200 – 477 1) Extended delivery times. 2) Version with monitoring. Tangential fans, air throughput 320 m3/h Model No. SK 3145.000 3144.000 Page Rated operating voltage V, Hz 115, 50/60 230, 50/60 Dimensions mm W x H x D 482.6 (19˝) x 88 (2 U) x 158 Air throughput, unimpeded air flow 320 m3/h Rated current max. 0.32 A 0.16 A Power 37 W Noise level 52 dB (A) Speed 2245 rpm Operating temperature range –10°C to +55°C Maximum static pressure difference 65 – 70 Pa Accessories Packs of Digital temperature display/thermostat 1 3114.200 3114.200 475 Enclosure internal thermostat 1 3110.000 3110.000 476 Filter mats 5 3177.000 3177.000 481 Front outlet grille 2 U 1 3176.000 3176.000 486 Roof vent 1 3148.007 3148.007 402 Speed control 1 3120.200 3120.200 477 Special voltages available on request. We reserve the right to make technical modifications. 400 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above