Trim frame - Interior door

Catalogue 33

Doors/locks Door variants Lockable and adjacent door for TS For example, if two 400 mm doors instead of one 800 mm wide door are used to comply with escape routes. Material: Sheet steel Surface finish: Dipcoat-primed, powder-coated on the outside Supply includes: 2 doors, including hinges and lock parts. For enclosures Colour Width Height RAL Model No. TS mm mm 800 2000 7035 8801.450 Note: Enclosure without door (TS 8806.512), see page 79. Accessories: Lock system, see page 603. Protective bars for TS As an alternative to a door, e.g. in sealed switch rooms. Prevents people from falling into the open enclosure frame. Easily removable for maintenance purposes. For 1200 mm enclosure width; may be shortened or divided for other sizes. Material: Wood, spray-finished, RAL 3000 L 60 x 40 B3 40 65 For enclosure width mm Length mm Packs of Model No. TS 1200 1090 1 8801.010 Enclosure width mm Clearance between the enclosure frame (B3) mm Length protective bar (L) mm 400 312 2901) 600 512 4901) 800 712 6901) 1000 912 8901) 1200 1112 1090 1) The protective bar TS 8801.010 (1090 mm) will need to be shortened. Holder for protective bars For location into the vertical TS section. The protective bar is simply inserted. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws. Packs of Model No. TS 2 8801.000 Variable modular climate control concept Instead of an enclosure door in a 600 mm/ 800 mm/1200 mm wide and 1800 mm/2000 mm high TS enclosure, section doors with integral cooling module may be retrofitted without major assembly work. Possible alternative: Modular climate control concept, see page 430/431. Rittal Catalogue 33/System accessories 587


Catalogue 33
To see the actual publication please follow the link above