Compact enclosures AE

Catalogue 33

Stainless steel System accessories Page 537 Compact enclosures AE, sheet steel Page 44 Hygienic Design Page 176 Material: − Enclosure: Stainless steel − Door: Stainless steel, all-round foamed-in PU seal − Mounting plate: Sheet steel − Locks: Die-cast zinc (with version 1.4301); stainless steel (with version 1.4404) Surface finish: − Enclosure and door: Brushed, grain 240 − Mounting plate: Zinc-plated − Locks: Nickel-plated (with version 1.4301) Protection category: See tables. Supply includes: − Enclosure with door(s) − Cam lock or 3-point lock system (for AE 1017.X00 and AE 1019.X00) with double-bit insert − Mounting plate Approvals: − UL − CSA − TÜV − Germanischer Lloyd − Russian Maritime Register of Shipping − Lloyds Register of Shipping − Bureau Veritas − VDE Detailed drawings: Available on the Internet. B T H F G Compact enclosures AE Width (B) mm Packs of 200 200 200 300 380 380 Page Height (H) mm 300 300 300 300 300 300 Depth (T) mm 120 155 155 210 155 210 Mounting plate width (F) mm 162 162 162 254 334 334 Mounting plate height (G) mm 275 275 275 275 275 275 Model No. AE 1001.600 1002.600 1002.500 1003.600 1004.600 1011.600 Material 1.4301 (AISI 304) 1 – 1.4404 (AISI 316L) 1 – – – – – Door 1 1 1 1 1 1 Weight (kg) 3.6 4.1 4.1 6.9 7.4 8.4 Protection category IP 66 to IEC 60 529, complies with NEMA 4X Accessories Rails for interior installation 4 – – – 2373.210 – 2373.210 647 Rain canopy 1.4301 (AISI 304) 1 – 2470.000 2470.000 2361.000 2471.000 2472.000 619 Wall mounting bracket 1.4301 (AISI 304) 4 2433.000 2433.000 – 2433.000 2433.000 2433.000 627 1.4404 (AISI 316L) 4 – – 2433.500 – – – 627 Wall angle 1.4301 (AISI 304) 4 2583.010 2583.010 2583.010 2583.010 2583.010 2583.010 628 Pole clamp 1 2584.000 2584.000 2584.000 2584.000 2584.000 2584.000 629 Cam lock 1.4404 (AISI 316L) Standard 1 2304.000 2304.000 – 2304.000 2304.000 2304.000 609 Hygienic Design 1 2304.010 2304.010 2304.010 2304.010 2304.010 2304.010 178 Alternative lock systems see page 602 184 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above