Height: 1600 mm, depth: 500 mm - Height: 1800 mm, depth: 400 mm

Catalogue 33

Baying systems TS 8 System accessories Page 537 TS 8 corner enclosures Page 583 TS 8 stainless steel Page 194 TS 8 EMC-shielded Page 200 Material: − Enclosure frame, roof, rear panel and gland plates: Sheet steel, 1.5 mm − Door: Sheet steel, 2.0 mm − Mounting plate: Sheet steel, 3.0 mm Surface finish: − Enclosure frame: Dipcoat-primed − Door, roof and rear panel: Dipcoat-primed, powdercoated on the outside, textured paint − Mounting plate and gland plates: Zinc-plated Colour: RAL 7035 Protection category: IP 55 to IEC 60 529, complies with NEMA 12. Supply includes: − Enclosure frame with door(s), 3 mm double-bit lock insert − Mounting plate − Gland plates − Rear panel − Roof plate − 4 eyebolts Approvals: − UL − CSA − TÜV − Russian Maritime Register of Shipping − TÜV Mark − Lloyds Register of Shipping − Bureau Veritas − VDE − Germanischer Lloyd Detailed drawings: Available on the Internet. T F G B H Height: 1200 mm/1400 mm, depth: 500 mm Width (B) mm Packs of 600 800 1200 600 800 1200 Page Height (H) mm 1200 1200 1200 1400 1400 1400 Depth (T) mm 500 500 500 500 500 500 Mounting plate width (F) mm 499 699 1099 499 699 1099 Mounting plate height (G) mm 1096 1096 1096 1296 1296 1296 Model No. TS 1 8615.500 8815.500 8215.500 8645.500 8845.500 8245.500 Door(s) 1 1 2 1 1 2 Weight (kg) 74.5 92.1 140.0 86.0 107.5 163.5 Walls Side panels 2 8115.235 8115.235 8115.235 8145.235 8145.235 8145.235 567 Base/plinth Components front and rear Height 100 mm 1 set 8601.600 8601.800 8601.200 8601.600 8601.800 8601.200 543 Height 200 mm 1 set 8602.600 8602.800 8602.200 8602.600 8602.800 8602.200 543 Trim panels, sides Height 100 mm 1 set 8601.050 8601.050 8601.050 8601.050 8601.050 8601.050 544 Height 200 mm 1 set 8602.050 8602.050 8602.050 8602.050 8602.050 8602.050 544 Flex-Block see page 540 Levelling component for base/plinth see page 546 Accessories Cable clamp rails for cable clamps 2 4191.000 4192.000 4196.000 4191.000 4192.000 4196.000 717 Cable clamp rails (C section) for cable clamps 6 4944.000 4945.000 4947.000 4944.000 4945.000 4947.000 653 Section for cable entry, rear 1 set 8802.065 8802.085 8802.1251) 8802.065 8802.085 8802.1251) 703 Support strips for door 20 4596.000 4598.000 4596.000 4596.000 4598.000 4596.000 614 Wiring plan pocket, sheet steel 1 4116.X00 4118.X00 4116.X00 4116.X00 4118.X00 4116.X00 617 180° hinges 4 8800.190 8800.190 8800.190 8800.190 8800.190 8800.190 613 System lights see page 679 Door stay for escape routes 1 4583.500 4583.500 4583.500 4583.500 4583.500 4583.500 617 Earth straps see page 689 Alternative lock systems see page 600 1) Packs of 2 sets 72 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above