Divider panels/partitions - Cable management panel - Divider panel

Catalogue 33

Walls Side panels Internal latch for side panel, lockable Additional security is achieved via the option of latching the side panel from the inside. The side panels on the frame section are screwfastened from the inside with latching brackets. Supply includes: Assembly parts. For enclosure system Packs of Model No. DK TS 4 7824.510 Side panel, plug-type, divided for DK-TS The horizontally divided side panel offers clear advantages for storage, transportation and assembly, thanks to the reduced weight and smaller dimensions of its individual parts. The lower side panel part is inserted into the base frame and secured in the centre of the enclosure via a punched section with mounting flange. After attaching, the complete side panel is locked at the top with 2 locks. Material: Sheet steel Colour: RAL 7035 For enclosures Height Depth Packs of Model No. DK mm mm 2000 1200 1 7824.310 2200 1200 1 7824.312 Supply includes: − Side panel with security lock 3524 E − Punched sections with mounting flanges − Earth conductor − Assembly parts Side panels for TE ● Simple assembly with insertion aid at the bottom and lock at the top ● Earthing bolt with contact lug Material: Sheet steel Surface finish: Powder-coated Protection category: IP 20 Supply includes: Security lock 3524 E. For enclosures Packs of Colour RAL Model No. TE Height mm Depth mm 7035 9005 2000 800 2 – 7000.652 2000 1000 2 – 7000.653 2000 1000 2 – 7000.663 Primer/paint For touching up and repairing powder-coated and wet-painted surfaces, air-drying. Colour RAL Model No. SZ Touch-up pen 12 ml 7032 2436.732 7035 2436.735 Tin 1000 ml 7035 2438.735 Spray can 150 ml 7022 2581.000 7032 2437.000 7035 2440.735 570 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above