Attachment TS - TS punched section with mounting flange, 17 x 73 mm - TS punched section with mounting flange, 23 x 73 mm

Catalogue 33

Interior installation Rail systems Rails for interior installation for AE For mounting in the enclosure, no machining required. Suitable for all-round mounting on the sides, base and roof areas. Variable with 2 rows of system punchings, creates additional mounting space e.g. for: ● TS punched section with mounting flange ● Enclosure lights ● Door-operated switch ● Door stay ● Cable conduit holder Material: Sheet steel Surface finish: Zinc-plated For enclosure depth mm Packs of Model No. SZ 210 4 2373.210 250 4 2373.250 300 4 2373.300 350 4 2373.350 Note: Other mounting options: − Mounting plates, locatable, TS 8612.400, see page 657. − Mounting plates, screw-fastening, large, TS 8612.410, see page 657. − Mounting plates, screw-fastening, small, PS 4532.000, see page 658. − Mounting brackets, PS 4597.000, see page 658. Configuration examples: See page 640. Rails for interior installation for CM, TP For mounting on the existing threaded bolts. With TS system punchings on three sides. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Width mm Height mm Packs CM TP1) CM TP2) 600 600 – 675 4 5001.050 800 800 800 – 4 5001.051 1000 – 1000 – 4 5001.052 1200 1200 1200 – 4 5001.053 – – 1400 – 4 5001.054 1) Only with TP console and desk unit (cover or rear panel/base). 2) Only with TP pedestal. Configuration examples: See page 641. of Model No. CM TS punched section with mounting flange, 17 x 73 mm Variable, with 5 rows of holes for universal skeleton structures or partial assembly. Simply locate into the TS punchings and secure. Installation options: ● On the vertical TS enclosure section − On the outer mounting level, all-round, at the same height − On the inner mounting level, all-round, height-offset ● In CM and TP via rail for interior installation − In the depth, for outer mounting level − In the width, for inner mounting level Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws. Also required: For installation in CM, TP: Rail for interior installation, see page 647. Accessories: − Screws, see page 666. − Cable tie for fast assembly SZ 2597.000, see page 720. For the outer mounting level For enclosure width/depth mm Packs of Model No. TS 300 4 8612.130 400 4 8612.140 500 4 8612.150 600 4 8612.160 800 4 8612.180 1000 4 8612.100 1200 4 8612.120 For the inner mounting level For enclosure width/depth mm Packs of Model No. TS 300 4 8612.030 400 4 8612.040 500 4 8612.050 600 4 8612.060 800 4 8612.080 1000 4 8612.000 1200 4 8612.020 Configuration examples: From page 641. Rittal Catalogue 33/System accessories 647


Catalogue 33
To see the actual publication please follow the link above