Base/plinth, complete

Catalogue 33

Base Base/plinths Transport plinth for TS For the transportation of heavy, bayed enclosure suites. Available in 200 mm increments from 2 to 5 m. Transport plinths can have 2 tubes welded to receive cross-bars for transportation. Variable punchings to suit all enclosure widths of 600 mm and above. Surface finish: Primed in reddish-brown rust-inhibiting paint, optionally spray-finished. Supply includes: With transport tubes. Note: Please state the required width and depth of the enclosure suite when ordering. For mounting on the TS base frame Transport plinth depth = enclosure depth – 31 mm Colour Packs of Model No. SO Primed, reddish-brown rust-inhibiting paint 1 1228.010 Similar to RAL 7022 1 1228.110 Similar to RAL 7035 1 1228.310 Delivery times available on request. T 270 300 1000 B Concrete base/plinth for CS Toptec, CS modular and basic enclosures The base/plinth is made from pre-cast concrete sections which are easily fitted in situ. Front/rear base/plinth plate screw-fastened from the inside may be removed for servicing purposes. Overall height: approx. 1000 mm, excavation depth: approx. 700 mm. Material: Light-weight concrete Surface finish: Untreated Supply includes: − 1 base plate − 2 side parts − 2 divided base/plinth plates − Assembly parts and fastening screws for mounting the enclosure. for CS modular and basic enclosures Width (B) Model No. CS mm Depth (T) mm 600 400 9765.182 600 500 9765.082 600 600 9765.083 800 400 9765.088 800 500 9765.084 800 600 9765.085 1200 400 9765.089 1200 500 9765.086 1200 600 9765.087 Delivery times available on request. For CS Toptec Width (B) Model No. CS mm Depth (T) mm 600 600 9765.071 800 600 9765.072 Delivery times available on request. 550 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above