Roof/wall mounting - Roof - Rain canopies

Catalogue 33

Doors/locks Door, internal Ride-up roller for TS, ES, PC Lifts the door with heavy installed equipment (e.g. cooling unit) as a closing aid. For attaching to the tubular door frame. Packs of Model No. TS 10 4538.000 Transport and mounting handle for doors TS, ES For safe installation and removal of the door and during relocation in the workshop. The matching hinge pin removal tool for 130° hinges is pre-integrated, and supplied loose for 180° hinges. Packs of Model No. SM 1 2415.100 Document clip, magnetic For simple attachment of installation documentation as a reminder or for flexible accommodation of a wide range of documents, measurement records, test reports etc. May be attached to any magnet compatible surface via a permanent magnet. Material: − Plastic: Transparent − Handle pieces: Black Supply includes: − 2 mounting clamps − Permanent magnet Packs of Model No. DK 2 7950.200 Alternate frame, magnetic For individual marking or labelling of the existing network infrastructure. The magnetic surface facilitates flexible mounting on all magnet compatible surfaces. Adhesive strips are supplied for non-magnetic surfaces. The maximum size of the labels is 130 x 50 mm. Material: Plastic Supply includes: − Alternate frame, magnetic − Labels − Double-sided adhesive tape Packs of Model No. DK 10 7950.150 618 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above