Partial mounting plates, locatable into rails - Support rail, locatable - Mounting plate, small

Catalogue 33

Interior installation Mounting plates Hinge attachment for partial mounting plate TS Material: Steel Surface finish: Zinc-plated Supply includes: Assembly parts. Packs of Model No. TS 1 set 8614.100 Also required: Depending on the installation position Installation kit for swing frame, small, for enclosure width 600 mm, Model No. SR 2377.860, 800 mm, Model No. SR 2377.880, see page 733. PS punched section without mounting flange 23 x 73 mm according to the enclosure depth, see page 652. Support brackets TS 8800.330, see page 661. Side installation: In conjunction with hinge, for side panel, see page 569, for an enclosure depth of 600 or 800 mm, side installation is identical to installation parallel to the front. Examples In the highest or lowest position At the front Set back 1 1 1 2 1 2 In a central position At the front Set back 1 1 1 1 2 2 2 2 1 2 Side installation 1 1 Partial mounting plates for ES, CS Basic and modular enclosures For additional mounting levels. Material: Sheet steel, 2.5 mm Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosure width mm Width x height 600 492 x 373 2 4131.700 600 492 x 573 2 4132.700 800 692 x 573 2 4137.700 Accessories: mm Packs of Model No. PS − PS punched section without mounting flange, 23 x 73 mm, see page 652. − Self-tapping screws, SZ 2487.000, see page 666. Rittal Catalogue 33/System accessories 637


Catalogue 33
To see the actual publication please follow the link above