Roof-mounted, useful cooling output 3000 W, water-carrying parts V4A (1.4571)

Catalogue 33

Air/water heat exchangers Roof-mounted, useful cooling output 4000 W, water-carrying parts CuAl Model No. SK 3210.500 3210.100 3210.5401) 3210.1401) Page Thermostat e-Comfort controller – – (factory setting +35°C) Basic controller – – Useful cooling output L 35 W 10, 400 l/h 4000 W Rated operating voltage V, Hz 230, 50/60 400, 2~, 50/60 Dimensions mm W x H x D 597 x 417 x 475 Rated current max. 0.44 A/0.5 A 0.25 A/0.3 A Pre-fuse T 4.0 A Cooling medium Water (for specifications see Internet; user manual) Water inlet temperature > +1°C to +30°C Permissible operating pressure p. max. 1 to 10 bar Operating temperature and setting range +1°C to +70°C Protection category to IEC 60 529 IP 552) Duty cycle 100% Type of connection Plug-in terminal strip Weight 255 kg 295 kg Air throughput of fan (unimpeded air flow) 925 m3/h Accessories Packs of Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 – 3124.100 – 477 Interface board 1 3124.200 – 3124.200 – 477 Air duct system 1 3286.870 3286.870 3286.870 3286.870 473 Stoppers 1 3286.880 3286.880 3286.880 3286.880 474 Condensate hose 1 3301.612 3301.612 3301.612 3301.612 485 Flow regulator valve 1 see page 486 1) Extended delivery times. 2) IP 65 available on request. Special voltages available on request. We reserve the right to make technical modifications. Roof-mounted, useful cooling output 1875 W, water-carrying parts V4A (1.4571) Model No. SK 3209.5041) 3209.1041) Page Thermostat e-Comfort controller – (factory setting +35°C) Basic controller – Useful cooling output L 35 W 10, 400 l/h 1875 W Rated operating voltage V, Hz 230, 50/60 Dimensions mm W x H x D 597 x 417 x 475 Rated current max. 0.40 A/0.48 A Pre-fuse T 4.0 A Cooling medium Water (for specifications see Internet; user manual) Water inlet temperature > +1°C to +30°C Permissible operating pressure p. max. 1 to 10 bar Operating temperature and setting range +1°C to +70°C Protection category to IEC 60 529 IP 552) Duty cycle 100% Type of connection Plug-in terminal strip Weight 235 kg Air throughput of fan (unimpeded air flow) 1030 m3/h Accessories Packs of Door-operated switch 1 4127.010 4127.010 684 SK BUS system 1 3124.100 – 477 Interface board 1 3124.200 – 477 Air duct system 1 3286.870 3286.870 473 Stoppers 1 3286.880 3286.880 474 Condensate hose 1 3301.612 3301.612 485 Flow regulator valve 1 see page 486 1) Extended delivery times. 2) IP 65 available on request. Special voltages available on request. We reserve the right to make technical modifications. Rittal Catalogue 33/Climate control 435


Catalogue 33
To see the actual publication please follow the link above