Terminal boxes KL - Bus enclosures BG

Catalogue 33

Stainless steel System assembly Page 537 Material: − Enclosure: Stainless steel 1.4301 (AISI 304), 1.25 mm − Cover: Stainless steel 1.4301 (AISI 304), 1,25 mm, all-round foamed-in PU-seal Surface finish: − Enclosure and cover: Brushed, grain size 240 or 180 (for terminal boxes) Switch housing Protection category: IP 66 to IEC 60 529, complies with NEMA 4X. Supply includes: − Enclosure with cover − Product-specific supply scope, see tables Approvals: Terminal boxes KL − UL − CSA − TÜV − Germanischer Lloyd − Russian Maritime Register of Shipping − Lloyds Register of Shipping − Bureau Veritas − VDE Bus enclosures BG − TÜV − Lloyds Register of Shipping − VDE − UL − cUL Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. Width mm Packs of 100 160 220 280 Page Height mm 100 100 100 100 Depth mm 90 90 90 90 Model No. SM 1 2384.010 2384.020 2384.030 2384.040 Pitch pattern (R) mm – 60 60 60 No. of switch cut-outs, Ø 22.5 mm 1 2 3 4 Number of quick-release fasteners 2 4 4 4 Accessories Wall mounting bracket 4 1594.000 1594.000 1594.000 1594.000 627 Pressure relief stoppers 5 2459.500 2459.500 2459.500 2459.500 566 Cable gland HD see page 711 R R Rittal Switzerland RITTAL AG Ringstrasse 1 CH-5432 Neuenhof Phone: +41 (0) 56 416 06 00 Fax: +41 (0) 56 416 06 66 E-mail: rittal@rittal.ch www.rittal.ch 182 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above