PMC 200, 3-phase, output range scalable 8 – 800 kW

Catalogue 33

UPS – Power Modular Concept Shutdown software Page 529 Modular UPS system (up to 120 kW) ● UPS power modules operate according to the double conversion principle (classification to VFI-SS-111) and have a transformerless design thanks to the high intermediate circuit voltage ● Efficient IGBT power transistor technology achieves a high operating ratio of 95% even in part-load operation ● “Safe swap” compatibility with a redundant design, i.e. the module may be exchanged while operational ● Every UPS module includes power electronics as well as the control unit including display ● Installation, commissioning and servicing to be carried out by authorised experts only Supply includes: − UPS system in the TS 8 rack − Vented front door and rear panel − Fitted with UPS power modules (depending on configuration) and batteries Note: Only UPS modules with an identical output may be combined. Technical information/battery configurations: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. PMC 120, 3-phase, output range scalable 10 – 120 kW Dimensions (UPS rack, without base/plinth) width x height x depth mm Packs of 600 x 2000 x 800 600 x 2000 x 1000 Page Model No. UPS basic rack 7040.075 7040.070 Maximum no. of UPS modules 6 Maximum UPS output (with 10 kW/20 kW modules) 60/120 kW UPS output with n+1 redundancy (with 10 kW/20 kW modules) 50/100 kW No. of batteries (12 V/28 Ah) per module/battery bank (per 10 kW/20 kW) 40/50 No. of battery banks per battery rack1), max. 3 No. of batteries (12 V/28 Ah) per battery rack1), max. 150 Operating ratio (from 50% load) 95% Operating ratio in eco-mode (100% load) 98% RS232 (D-Sub 9) and USB interface (configuration and shutdown) 1/1 Fault signal contacts (floating) 5 Input (3L+N+PE) conductor cross-section 70/95 mm2 Output (3L+N+PE) conductor cross-section 70/95 mm2 Battery connection (3 x M10, joint batteries) conductor cross-ection 150 mm2 Weight (approx., UPS rack with 6 UPS modules) 285 kg Protection category of UPS system IP 20 Operating temperature range (UPS with batteries, recommended) 20 – 25°C Accessibility only required to front (for servicing, maintenance) 900 mm Distance from wall at rear (due to fan cooling) 200 mm Model No. PMC 40 10 kW module (order quantity acc. to output) 1 7040.110 Model No. PMC 40 20 kW module (order quantity acc. to output) 1 7040.120 Also required Battery rack, width 800 mm (max. 150 batteries) 1 7040.3611) 7857.3641) Accessories Base/plinth components, front and rear, RAL 7035, 600 mm wide/100 mm high 1 set 8601.605 543 Base/plinth trim panels, side, RAL 7035, 800 mm deep/100 mm high 1 set 8601.085 544 Base/plinth trim panels, side, RAL 7035, 1000 mm deep/100 mm high 1 set 8601.015 544 1) Batteries not included with the supply of the battery rack, connection cable for battery racks DK 7040.371. Rittal Catalogue 33/Power distribution 375


Catalogue 33
To see the actual publication please follow the link above