Distributor racks - TE 7000 open

Catalogue 33

Network enclosures TE 7000 800 mm width U Packs of 24 24 42 42 42 47 47 47 Page Width mm 800 800 800 800 800 800 800 800 Height mm 1200 1200 2000 2000 2000 2200 2200 2200 Depth mm 600 800 600 800 800 600 800 800 Distance between levels, pre-configured mm 495 495 495 495 495 495 495 495 Model No. TE 1 7000.4501) 7000.460 7000.520 7000.530 7000.532 7000.5801) 7000.590 7000.5921) Supply includes Self-supporting 482.6 mm (19˝) mounting frame, front and rear, depth-variable 2 Glazed door at the front, incl. 130° hinge, recessed handle and security lock 3524 E 1 Sheet steel door at the rear, including 130° hinge, security lock 3524 E 1 Side panels, lockable, including security lock 3524 E 2 – Base frame with maximum cut-out (for optional population with module plates) 1 Roof plate including brush strip for cable entry and concealed cut-out for optional fan 1 Levelling feet (including base/plinth adaptor) supplied loose 4 Spacers, 20 mm, supplied loose to raise the roof 4 Accessories Base/plinth components, front and rear, vented 1 set 7825.801 7825.801 7825.801 7825.801 7825.801 7825.801 7825.801 7825.801 543 Base/plinth trim panels, side 1 set 8601.065 8601.085 8601.065 8601.085 8601.085 8601.065 8601.085 8601.085 544 Baying kit 4 7000.640 7000.640 7000.640 7000.640 7000.640 7000.640 582 Fan module, with 2 fans and thermostat, pre-wired ready for connection 1 7000.670 7000.670 7000.670 7000.670 7000.670 7000.670 7000.670 7000.670 406 Earthing kit 1 set 7000.675 7000.675 7000.675 7000.675 7000.675 7000.675 7000.675 7000.675 691 Socket strip, 8-way 1 7000.630 7000.630 7000.630 7000.630 7000.630 7000.630 7000.630 7000.630 696 482.6 mm (19˝) component shelf, complete set, pull-out, 500 mm deep, load capacity 50 kg static 1 set 7000.625 7000.625 7000.625 7000.625 7000.625 7000.625 7000.625 7000.625 674 Transport castors (only without base/plinth) 4 7000.672 7000.672 7000.672 7000.672 7000.672 7000.672 7000.672 7000.672 557 Included with the supply. 1) Extended delivery times. Rittal Norway RITTAL AS Postboks 258 N-1401 Ski Phone: +47 64 85 13 00 Fax: +47 64 85 13 01 Besøksadresse: Regnbueveien 10 N-1405 Langhus E-mail: rittal@rittal.no www.rittal.no Rittal Catalogue 33/Enclosures 109


Catalogue 33
To see the actual publication please follow the link above