Baying attachment, vertical - Baying clamp, horizontal - Baying cover, top

Catalogue 33

Baying system Enclosure suites Baying brackets for TS/TS and TS/PS For additional stabilistation, or in cases where: ● Mounting plate brackets ● Swing frame ● Busbar support prevent the installation of angular baying brackets. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. 8 Packs of Model No. TS 4 4582.500 Accessories: For mounting on the vertical TS enclosure section: Snap-on nut M8, TS 8800.808, see page 659. Angular baying brackets The alternative to baying bracket TS 4582.500 and for individual interior installations. Material: Sheet steel Surface finish: Zinc-plated Supply includes: 24 hex screws M8 x 16 mm. Packs of Model No. PS 4 4582.000 Also required: For mounting on: − Horizontal TS enclosure section, captive nuts/threaded blocks M8, see page 665, − Vertical TS enclosure section, snap-on nut M8, TS 8800.808, see page 659. Combination angle For optimum distribution of tensile forces during transportation of bayed enclosures by crane. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Packs of Model No. TS 4 4540.000 Accessories: Top baying cover, see page 581. Notes on the transportation of bayed enclosures, see page 578. Baying attachment, vertical for TS/TS with divider panel Only suitable for mounting in conjunction with the angle brackets of the divider panel (included with the supply). Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Packs of Model No. TS 8 8800.470 Note: May also be used for side or rear wall attachment/ fastening of enclosures. In such cases, additional holes must be drilled in the side or rear panel. 580 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above