Mounting angles, 482.6 mm (19˝) - Mounting angles, 482.6 mm (19˝) - Mounting angles, 482.6 mm (19˝) - Adhesive measurement strip, 482.6 mm (19˝)

Catalogue 33

482.6 mm (19˝) installation system Mounting angles Mounting angles, 482.6 mm (19˝) for CS basic and modular enclosures For mounting 482.6 mm (19˝) components in Outdoor enclosures. The mounting angles are depthadjustable on a 25 mm pitch pattern. An installation bracket is required to attach the mounting angles. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Mounting accessories. Explanation of the mounting dimensions in interior installations: See page 740. mm U Packs Enclosure height 800 15 2 7685.000 1200 24 2 7688.000 Also required: Installation bracket PS, see page 743. of Model No. DK Depth stay for PS for mounting angles 482.6 mm (19˝) Material: Sheet steel Surface finish: Zinc-plated Enclosure width mm Packs of Model No. DK 600/1200 2 7696.000 800 2 7698.000 Mounting angles, 482.6 mm (19˝) for DK-EL This mounting angle kit allows you to integrate a second 482.6 mm (19˝) level into EL enclosures. Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. Explanation of the mounting dimensions in interior installations: See page 740. U Packs of Model No. DK 6 2 7705.706 9 2 7705.709 12 2 7705.712 15 2 7705.715 18 2 7705.718 21 2 7705.721 Extended delivery times. Rittal Catalogue 33/System accessories 743


Catalogue 33
To see the actual publication please follow the link above