Busbar support

Catalogue 33

Installation modules ISV distribution enclosures NH fuse-switch disconnector modules ● Suitable for accommodating RiLine NH fuse-switch disconnectors for mounting plate assembly ● Cover is prepared for a lead seal Colour: RAL 9002 Mechanical interior installation Size Width unit Height unit of Model No. SV (WU)1) Assembly block slotted and positioned plus cut-out in the cover to fit NH fuse-switch disconnectors 1 x size 00 160 A 1 250 mm 2 300 mm 1 9665.385 2 x size 00 160 A 1 250 mm 2 300 mm 1 9665.395 1 x size 1 250 A 1 250 mm 3 450 mm 1 9665.405 1 x size 2 400 A 1 250 mm 3 450 mm 1 9665.415 1 x size 3 630 A 2 500 mm 3 450 mm 1 9665.425 1) 1 WU 250 mm 2) 1 U 150 mm 1 1 2 3 4 NH fuse-switch disconnectors for mounting plate assembly (RiLine NH) Packs (U)2) Size Model No. SV Model No. SV1) Page Size 00 9344.000/010 9344.020/030 298/299 Size 1 9344.100/110 9344.130 300 Size 2 9344.200/210 9344.230 302 Size 3 9344.300/310 9344.330 304 1 2 3 4 1)With electronic fuse monitoring. Power circuit-breaker modules ● Suitable for accommodating commercially available air circuit-breakers of brands ABB, Schneider Electric, Eaton and Siemens in 3-pole versions, up to 630 A ● Cover is prepared for a lead seal Colour: RAL 9002 Note: The pitch patterns of holes for attachment of the air circuit-breakers and the corresponding cut-out dimensions for the covers are shown in the ISV assembly instructions, see www.rittal.com. Power circuit-breakers are not included with the supply. Mechanical interior installation Mounting plate slotted and positioned for power circuit-breakers 1) 1 WU 250 mm 2) 1 U 150 mm Air circuit-breakers Size Packs Width unit Height unit of Model No. SV (WU)1) (U)2) 1 250 mm 2 300 mm 1 9665.430 1 250 mm 3 450 mm 1 9665.440 1 250 mm 2 300 mm 1 9665.450 1 250 mm 3 450 mm 1 9665.460 1 250 mm 3 450 mm 1 9665.470 1 250 mm 3 450 mm 1 9665.480 1 2 3 4 5 6 IN Brand ABB Schneider Electric Eaton Siemens 160 A Tmax T1 Tmax T2 Compact NS (X) 100 Compact NS (X) 160 NZM 1 Sentron VL160 3 NZM 7 Sentron VL160X 1 3 250 A Tmax T3 Compact NS (X) 250 NZM 2 Sentron VL250 NZM 7 1 3 2 4 1 5 400 A SACE Isomax S5 Compact NS (X) 400 NZM 3 4 NZM 10 Sentron VL400 5 6 5 5 630 A SACE Isomax S5 SACE Isomax S6 Compact NS (X) 630 NZM 3 NZM 10 Sentron VL630 5 6 5 5 364 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above