CS New Basic enclosures - Single-walled and one-door, width: 600 and 800 mm

Catalogue 33

CS wall-mounted enclosures Compact enclosures AE, stainless steel Page 184 Compact enclosures AE, stainless steel, protection category IP 69K Page 187 Outdoor enclosures for wall or pole mounting. Enclosure-within-an-enclosure concept, outer enclosure with cut-out at the bottom and integrated louvres on the rear panel and side panels for ventilation. Material: − Enclosure: Aluminium AlMg3 − Mounting plate: Sheet steel, zinc-plated Surface finish: − Powder-coated − UV-resistant pure polyester Colour: RAL 7035 Protection category: IP 55 to IEC 60 529 Supply includes: Double-walled outdoor enclosure, fully preconfigured: − Inner enclosure with mounting plate, gland plate and security lock (CS 9791.045 with 2 security locks) − Mounting bracket for thermostat or hygrostat − Outer enclosure with designer cover and security lock 3524 E − 2 C rails on the rear panel Detailed drawings: Available on the Internet. T1 H1 B1 B2 H2 T2 Double-walled Outer enclosure Width (B1) mm Packs of 370 420 530 630 Page Height (H1) mm 522 560 700 780 Depth (T1) mm 210 210 265 380 Inner enclosure Width (B2) mm 300 350 460 580 Height (H2) mm 400 440 565 580 Depth (T2) mm 170 170 220 333 Clearance width mm 280 330 440 560 Clearance height mm 380 420 545 560 Clearance depth mm 145 145 195 308 Mounting plate width (B3) mm 270 320 430 550 Mounting plate height (H3) mm 380 410 535 550 Model No. CS 1 9791.015 9791.025 9791.035 9791.045 Accessories Wall mounting bracket 4 9765.120 9765.120 9765.120 9765.120 629 Pole clamp 1 set 2584.000 2584.000 2584.000 2584.000 629 Enclosure heaters 1 3105.330 3105.330 3105.330 3105.330 471 Enclosure internal thermostat 1 3110.000 3110.000 3110.000 3110.000 476 Hygrostat 1 3118.000 3118.000 3118.000 3118.000 476 Socket 2 2506.100 2506.100 2506.100 2506.100 698 LED system light 1 4140.810 4140.810 4140.820 4140.820 682 LED connection cable 1 4315.800 4315.800 4315.800 4315.800 683 Adaptor power pack 1 4315.860 4315.860 4315.860 4315.860 683 204 Rittal Catalogue 33/Enclosures H3 B3


Catalogue 33
To see the actual publication please follow the link above