Accessories - Levelling feet HD - Wall spacer bracket HD - Enclosure key HD - Bit HD - Cam lock HD

Catalogue 33

Hygienic Design HD accessories Page 178 System accessories Page 537 Material: − Enclosure and door: Stainless steel 1.4301 (AISI 304) − Mounting plate: Sheet steel − Lock inserts HD: Stainless steel 1.4404 (AISI 316L) − Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600 Surface finish: − Enclosure and door: Brushed, grain 400, RA< 0.8 μm − Mounting plate: Zinc-plated − Seal: Blue, dyed (RAL 5010) Protection category: − IP 66 to IEC 60 529 − IP 69K to DIN 40 050-9 Compliant with NEMA 13 Compliant with NEMA 4X Supply includes: − Enclosure of all-round solid construction − Door with press-fitted seal − Interchangeable door hinge − Mounting plate Detailed drawings: Available on the Internet. F G B T H2 H1 Compact enclosures HD, single-door Width (B) mm Packs of 220 390 390 510 610 610 810 810 Page Height Front (H1) mm 350 430 650 550 430 650 1050 1250 Rear (H2) mm 437 549 769 669 601 769 1221 1421 Depth (T) mm 155 210 210 210 300 210 300 300 Mounting plate width (F) mm 162 334 334 449 549 549 739 740 Mounting plate height (G) mm 275 355 570 470 355 570 955 1155 Model No. HD 1 1302.600 1306.600 1308.600 1307.600 1320.600 1310.600 1316.600 1317.600 Accessories Wall spacer bracket HD 1 4000.100 4000.100 4000.100 4000.100 4000.100 4000.100 4000.100 4000.100 178 Rails for interior installation see page 179 Cable gland HD see page 711 Rittal Czech Republic RITTAL Czech, s.r.o. Ke Zdibsku 182 250 66 Zdiby u Prahy Phone: +420 234 099 000 Fax: +420 234 099 099 E-mail: info@rittal.cz www.rittal.cz Rittal Catalogue 33/Enclosures 177


Catalogue 33
To see the actual publication please follow the link above