PMC 800, 3-phase, output range scalable 64 – 960 kW

Catalogue 33

UPS – Power Modular Concept Shutdown software Page 529 Rittal PMC 200 ensures optimum availability for critical applications by combining modularity (flexible scalability and redundancy, whereby up to 20 modules may be switched in parallel) with decentralised parallel architecture or DPA (redundant protection without a “single point of failure”). Transformerless, genuine online, doubleconversion UPSs with static bypass and classification code VFI-SS-111. This modular concept keeps the purchasing and operating costs of redundant solutions low. As your performance requirements grow, the UPS grows with you – even in the most confined spaces, and with the system operational. The benefits to you: Less capital tie-up, inexpensive expansion, and minimal space requirements. Technical information: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. PMC 200, 3-phase, output range scalable 8 – 800 kW Up to 20 PMC modules may be gradually switched in parallel e.g. in order to supply 800 kW without redundancy or 760 kW n+1 (with 40 kW modules) uninterrupted. May be upgraded with the system operational; no need to switch over to an unprotected network. Note: This table contains only sample configurations. We would be pleased to configure your individual solution with you. 40 40 UPS racks: W 800 x H 2000 x D 1000 mm 40 40 40 40 Redundancy without with without with without with without with without with UPS rack/battery rack 1/– – 1/– 1/– 1/– 1/– 1/2 1/2 1/2 1/2 Number of UPS modules 1 – 2 2 3 3 4 4 5 5 PMC 32 module type, output in kW 32 – 64 32 96 64 128 96 160 128 Battery autonomy1) 18 – 9 9 9 9 12 12 12 12 PMC 40 module type, output in kW 40 – – – – – 160 120 200 160 Battery autonomy1) 15 – – – – – 9 9 9 9 1) Minutes/modules with cos ϕ 1.0/autonomy may be extended to order. Delivery times available on request. PMC 200 modules Examples of 32 and 40 kW module configurations and autonomies 20 20 20 20 20 20 Battery racks: W 800 x H 2000 x D 1000 mm UPS rack UPS module Battery packs PMC 200 Minimum floor space is required by a rack with three modules (2+1 redundancy) and batteries with autonomy integrated into a single rack. The Rittal PMC 200 allows the integration of up to 5 modules (4+1 redundancy) in one rack. For this configuration, an additional battery rack is required. The autonomy may be flexibly adapted to suit your requirements. 376 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above