Keyboard drawer 2 U - Drawer 482.6 mm (19˝) - Support for mousepad

Catalogue 33

Keyboards, supports and drawers Drawer for keyboard and mouse with mousepad support For installation in: ● Any sufficiently large surface (e.g. door, side panel) ● 482.6 mm (19˝) system punchings ● Front panels. Suitable for accommodating ● Keyboards up to a maximum of 460 x 42 x 170 mm ● Standard mouse and mousepad Design: − Drawer and housing: With side pull-out mousepad support and tray − Front panel: With 3 mm double-bit lock insert, folds out as handrest Width mm U Depth mm Model No. CP 482.6 (19˝) 3.5 261 6003.000 Material: − Drawer and enclosure: Sheet steel − Front panel: Aluminium Surface finish: − Drawer and enclosure: Textured paint − Front panel: Natural anodised Supply includes: Assembly parts. Accessories: Standard double-bit lock insert may be exchanged for 27 mm lock inserts, version A, see page 609. 260 80 206 472 482.6 (19˝) 270 260 1 Mounting cut-out for installation in surfaces 467 141 475 Ø 5.5/M5 133 1 Front trim panel Keyboard drawer 1 U for 482.6 mm (19˝) attachment level This space-saving keyboard drawer is screwfastened to the front and rear 482.6 mm (19˝) attachment level. The installation spacing is infinitely adjustable from 460 – 800 mm. It is fully extendible and lockable, with strain relief and hinged cable support. The drawer is suitable to accommodate 482.6 mm (19˝) keyboards. Interior dimensions: W x H x D approx. 420 x 40 x 220 mm Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts, excluding keyboard. Note: Monitor/keyboard unit, 1 U, see page 780. Distance between levels mm Model No. DK 460 – 800 7281.2001) 1) Delivered without keyboard. Rittal Catalogue 33/System accessories 803


Catalogue 33
To see the actual publication please follow the link above