Swing frame, large

Catalogue 33

482.6 mm (19˝) installation system Swing frame Swing frame, large without trim panel, for 600 mm and 1200 mm wide enclosures For mounting 482.6 mm (19˝) equipment. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Cam with double-bit lock insert and parts for attaching to the installation kit. Technical information: Available on the Internet. Installation Full installation, front/set back 1 1 1 2 2 1 2 2 For enclosure width mm 600 1200 U For min. enclosure height mm Packs of Model No. SR 2 1 1 22 1200 1 2322.700 31 1600 1 2331.700 36 1800 1 2336.700 40 2000 1 2340.700 45 2200 1 2345.700 Accessories Page Lock inserts, type D 2484.000 609 Also required: Divider kits For enclosure Hinge Load capacity Packs of TS ES CM – – – < 1500 N2) 1994.835 – 1 set 130° – < 1500 N2) – 1996.835 1 set – – < 1500 N1) – 1996.535 1 set < 800 N 1985.500 – 1 set 1 1) Installation only possible with the mounting plate slide rail dismantled. 2) Maximum load 800 N with the TS mounting plate slide rail dismantled. For TS: TS punched section with mounting flange 23 x 73 mm, 2 or 4 required Partial installation top, front/set back Partial installation centre, front/set back For ES: PS punched section with mounting flange 23 x 73 mm, 2 or 4 required Installation in enclosure depth mm Packs of Model No. TS Page 400 4 4369.000 652 500 4 4370.000 652 2 Note: The swing frame stay is required to lock the open swing frame, see page 738. Installation in enclosure depth mm Packs of Model No. TS Page 400 4 8612.1401) 647 500 4 8612.550 648 600 4 8612.560 648 800 4 8612.580 648 1000 4 8612.500 648 1200 4 8612.520 648 2 1) TS punched section with mounting flange, 17 x 73 mm Rittal Catalogue 33/System accessories 735


Catalogue 33
To see the actual publication please follow the link above