Roof-mounted fan, roof vent - Roof-mounted fan

Catalogue 33

Fan systems 550 290 T 500 B 370 125 RTT roof-mounted fan and vent attachment for TS The active roof-mounted fan and the passive vent attachment (TS 8801.380) integrate perfectly into the system-wide mounting concept of the Rittal TopTherm platform. They fit precisely onto the cut-outs of the small and medium performance category of TopTherm roof-mounted cooling units. Of course, they may also be mounted on any sufficiently large roof surface. TS roof plates with prepared mounting cut-outs are additionally available. Roof-mounted fan supply includes: − Unit ready for connection with built-in radial fan − Sealing and assembly parts Vent attachment TS: see page 478. Protection category: IP 43 to IEC 60 529 Detailed drawings: Available on the Internet. Air throughput 400 m3/h Model No. SK 3149.410 3149.420 3149.440 Page Rated operating voltage V, Hz 115, 50/60 230, 50/60 400, 3~, 50/60 Air throughput, unimpeded air flow 400 m3/h Required mounting cut-out W (B) x D (T) mm 475 x 260 Power consumption of fan 120 W/170 W 95 W/140 W Rated current of fan 1.1/1.6 A 0.55/0.88 A 0.35/0.35 A Operating temperature range –10°C to +55°C Noise level 68/69 dB (A) Weight 10 kg Colour RAL 7035 Accessories Roof plate 800 x 600 mm for TS 8 with cut-out 8801.320 8801.320 8801.320 478 Roof plate 1200 x 600 mm for TS 8 with cut-out – – – 478 Digital temperature display/thermostat 3114.200 3114.200 – 475 Speed control 3120.200 3120.200 – 477 Air throughput 800 m3/h 460, 3~, 60 Model No. SK 3149.810 3149.820 3149.840 8801.380 Page Rated operating voltage V, Hz 115, 50/60 230, 50/60 400, 3~, 50/60 460, 3~, 60 Vent attachmet Air throughput, unimpeded air flow 800 m3/h Without motor Required mounting cut-out W (B) x D (T) mm 475 x 260 490 x 390 Power consumption of fan 170 W/225 W 180 W/310 W – Rated current of fan 1.5/2.2 A 0.75/1.1 A 0.35/0.55 A – Operating temperature range –10°C to +55°C – Noise level 69/70 dB (A) – Weight 11 kg 6 kg Colour RAL 7035 Accessories Roof plate 600 x 600 mm for TS 8 with cut-out 8801.300 8801.300 8801.300 8801.310 478 Roof plate 800 x 600 mm for TS 8 with cut-out 8801.320 8801.320 8801.320 8801.330 478 Roof plate 1200 x 600 mm for TS 8 with cut-out – – – 8801.350 478 Digital temperature display/thermostat 3114.200 3114.200 – – 475 Speed control 3120.200 3120.200 – – 477 Rittal Catalogue 33/Climate control 401


Catalogue 33
To see the actual publication please follow the link above