System support rails - Support rails - Support rail 65 x 42 mm

Catalogue 33

Interior installation Rail systems 1 2 C rails 30/15 to EN 60 715 for TS, ES Installation options: ● On the vertical TS enclosure section − Via snap-on nut TS 8800.808 (Fig. 1) − Via adaptor rail for PS compatibility ● On the horizontal TS enclosure section (Fig. 2) ● On the ES system punchings ● On base configuration rail for CM Material: Sheet steel Surface finish: Zinc-plated For enclosure width/depth mm 500 455 6 4943.000 600 555 6 4944.000 800 755 6 4945.000 1000 955 6 4946.000 1200 1155 6 4947.000 Accessories: Length mm Packs of Model No. PS − Cable clamps, see page 719. − Support bracket or spacer, see page 662. − Quick-assembly block, see page 662. − Snap-on nut M8, TS 8800.808, see page 659. − Adaptor rail, see page 651. Possible alternative: Rail for EMC shielding bracket and strain relief, see page 686. C rails for DK-TS, CS Toptec For direct mounting on the vertical enclosure section. Thanks to the universally designed attachment piece, the C rails may optionally be attached to the inner or outer level of the TS 8 frame. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosure width/depth mm 400 298 4 7828.040 500 398 4 7828.050 600 498 4 7828.060 800 698 4 7828.080 1000 898 4 7828.100 1200 1098 4 7828.120 Accessories: Cable clamps, see page 719. Length mm Packs of Model No. DK C rails for DK-TS Installation options: ● On the horizontal enclosure sections ● On the vertical TS enclosure section − Via adaptor rail for PS compatibility Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosure width/depth mm 400 290 6 7091.000 600 490 6 7095.000 800 690 6 7096.000 1000 890 6 7100.000 1200 1090 6 7102.000 Also required: Length mm Packs of Model No. DK Adaptor rail for PS compatibility (when mounting on the vertical enclosure section), see page 651. Accessories: Cable clamps, see page 719. Rittal Catalogue 33/System accessories 653


Catalogue 33
To see the actual publication please follow the link above