Single-walled and two-door, width: 1200 mm

Catalogue 33

CS New Basic enclosures Climate control Page 467 Rail systems Page 652 Cable management Page 715 Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides. Photo shows a configuration example with equipment not included in the scope of supply. Material: Aluminium AlMg3 Surface finish: − Powder-coated − UV-resistant pure polyester Colour: RAL 7035 Protection category: IP 55 to IEC 60 529, complies with NEMA 3R in conjunction with the gland plates offered in the accessories. Supply includes: Single-walled outdoor enclosure, fully pre-configured: − Basic enclosure with open base − 25 mm system punchings in the roof, base, front and in the enclosure depth − Front door(s) with door stay, swing lever handle and semi-cylinder, lock BJ 20027 − Transport plinth with screwfastened trim panels front and rear − Enclosure with width 1200 mm has two 600 mm wide mounting panels − Rain canopy Detailed drawings: Available on the Internet. Note: When configuring with partial mounting panels or 482.6 mm (19˝) partial installation, punched rails are required in the enclosure height, see page 651. B2 B1 B3 T1 T3 T2 H2 H4 H1 H3 H5 Single-walled and one-door, width: 600 and 800 mm Width (B1) mm Packs of 600 600 600 800 800 800 Page Height (H1) mm 800 1200 1200 800 1200 1200 Depth (T1) mm 400 400 500 400 400 500 Clearance width (B2) mm 512 512 512 712 712 712 Clearance height (H2) mm 712 1112 1112 712 1112 1112 Clearance depth (T2) mm 349 349 449 349 349 449 Rain canopy width (B3) mm 650 650 650 850 850 850 Rain canopy height (H3) mm 55 55 55 55 55 55 Rain canopy depth (T3) mm 450 450 550 450 450 550 Base/plinth height (H4) mm 100 100 100 100 100 100 Overall height (H5) mm 955 1355 1355 955 1355 1355 Model No. CS 1 9783.540 9783.550 9783.530 9783.510 9783.520 9783.610 Accessories Concrete base/plinth 1 9765.182 9765.182 9765.082 9765.088 9765.088 9765.084 550 Gland plate, divided 1 set 9785.511 9785.511 9785.514 9785.512 9785.512 9785.513 566 Cable entry plates 2 8800.060 8800.060 8800.060 8800.080 8800.080 8800.080 701 Mounting plates 1 9765.090 9765.092 9765.092 9765.097 9765.095 9765.095 639 Mounting angles, 482.6 mm (19˝) 2 7685.000 7688.000 7688.000 7685.000 7688.000 7688.000 743 Installation kit for mounting angles 2 7696.000 7696.000 7696.000 7698.000 7698.000 7698.000 743 Enclosure heaters 1 3105.400 3105.400 3105.400 3105.400 3105.400 3105.400 471 Enclosure internal thermostat 1 3110.000 3110.000 3110.000 3110.000 3110.000 3110.000 476 Semi-cylinder, alternative closure 1 9785.040 9785.040 9785.040 9785.040 9785.040 9785.040 604 Rittal Catalogue 33/Enclosures 205


Catalogue 33
To see the actual publication please follow the link above