Support modules - Connection modules - DIN rail mounted device modules

Catalogue 33

Installation modules ISV distribution enclosures Contact hazard protection modules ● For covering free installation areas ● Cover is prepared for a lead seal Colour: RAL 9002 Mechanical interior installation Size Packs of Model No. SV Width unit (WU)1) Height unit (U)2) Empty module 1 250 mm 1 150 mm 1 9665.000 1 250 mm 2 300 mm 1 9665.010 1 250 mm 3 450 mm 1 9665.020 1 250 mm 4 600 mm 1 9665.030 2 500 mm 1 150 mm 1 9665.040 2 500 mm 2 300 mm 1 9665.050 2 500 mm 3 450 mm 1 9665.060 2 500 mm 4 600 mm 1 9665.070 3 750 mm 4 600 mm 1 9665.510 Accessories Terminal block see page 369 1) 1 WU 250 mm 2) 1 U 150 mm Mounting plate modules ● With mounting plate made from 2 mm zinc-plated sheet steel ● Cover is prepared for a lead seal ● Maximum usable depth 142 mm Colour: RAL 9002 Detailed drawings: Available on the Internet. Mechanical interior installation: Mounting plate (W x H) Size Packs of Model No. SV Width unit (WU)1) Height unit (U)2) 200 x 150 mm 1 250 mm 1 150 mm 1 9665.080 200 x 300 mm 1 250 mm 2 300 mm 1 9665.090 200 x 450 mm 1 250 mm 3 450 mm 1 9665.100 200 x 600 mm 1 250 mm 4 600 mm 1 9665.110 450 x 150 mm 2 500 mm 1 150 mm 1 9665.120 450 x 300 mm 2 500 mm 2 300 mm 1 9665.130 450 x 450 mm 2 500 mm 3 450 mm 1 9665.140 450 x 600 mm 2 500 mm 4 600 mm 1 9665.150 1) 1 WU 250 mm 2) 1 U 150 mm Support rail modules ● For installing terminal blocks, cable ties, etc. ● Support rails 35/15 mm ● Adjustable on a 25 mm pitch pattern ● Cover is prepared for a lead seal Colour: RAL 9002 Detailed drawings: Available on the Internet. Mechanical interior installation: Number of support rails Size Packs of Model No. SV Width unit (WU)1) Height unit (U)2) 1 1 250 mm 1 150 mm 1 9665.160 1 250 mm 2 300 mm 1 9665.170 2 1 250 mm 3 450 mm 1 9665.180 3 1 250 mm 4 600 mm 1 9665.190 1 2 500 mm 1 150 mm 1 9665.200 2 500 mm 2 300 mm 1 9665.210 2 2 500 mm 3 450 mm 1 9665.220 3 2 500 mm 4 600 mm 1 9665.230 Accessories Spacers see page 369 Terminal block see page 369 1) 1 WU 250 mm 2) 1 U 150 mm 362 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above