Cable management panel with cable routing bars - Cable management panel, 2 U - Cable routing channel - Cable management panel, 2 U

Catalogue 33

Cable management Cable routing 482.6 mm (19˝) Drawer 482.6 mm (19˝) to accommodate surplus cables The 1 U drawer offers a convenient opportunity for storing surplus cables in an organised, compact and secure way within the 482.6 mm (19˝) levels. ● With brush strip at the front for cable entry ● T-head rail in the rear section for cable clamping ● Ring-shaped kink-free routing of the conductors on adjustable elements in the interior ● May be fitted between two 482.6 mm (19˝) levels at a distance of 435 – 750 mm ● Independent from the enclosure system ● Both on L-shaped and cranked mounting angles and mounting frames. Distance between levels mm Packs of Model No. DK 435 – 750 1 7063.200 Material: Sheet steel Colour: RAL 7035 Supply includes: Drawer including telescopic slides and assembly parts. Accessories: Nylon loop DK 7072.220/DK 7072.230, see page 720. Cable management panel 482.6 mm (19˝) For horizontal management of the patch cables, with 5 cable shunting rings. Material: − Panel: Sheet steel − Ring: Polyamide Colour: RAL 7035 U Ring size mm Packs of Model No. DK 1 70 x 44 1 7159.0351) 1) Cable shunting rings supplied loose. Material: − Panel: Sheet steel − Ring: Polycarbonate Colour: RAL 7035 U Ring size mm Packs of Model No. DK 1 95 x 50 1 7255.0351) 1) Cable shunting rings supplied loose. Material: − Panel: Sheet steel − Ring: Steel Surface finish: Ring: Zinc-plated Colour: RAL 7035 U Ring size mm Packs of Model No. DK 1 105 x 43 1 7257.035 2 125 x 85 1 7257.100 1 43 x 55 1 7257.200 Material: − Panel: Sheet steel − Ring: Steel Surface finish: Ring: Zinc-plated Colour: RAL 9005 Note: U Ring size mm Packs of Model No. DK 1 105 x 43 1 7257.005 2 125 x 85 1 7257.1051) 1) Extended delivery times. The sizes given are external dimensions. Rittal Catalogue 33/System accessories 729


Catalogue 33
To see the actual publication please follow the link above