PMC 40 (type 5), 3-phase, output range scalable 10 – 40 kW, redundant

Catalogue 33

UPS – Power Modular Concept Shutdown software Page 529 Double conversion technology to the highest classification VFI-SS-111. Supply includes: − Basic module and UPS module( s) fitted to specifications. − Battery pack(s), separate Service: Commissioning by Rittal. Technical information: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. PMC 40 (type 1-4), 3-phase, output range scalable 10 – 40 kW Number of UPS modules Qty. 1 1 2 2 Number of battery packs Qty. 1 2 2 4 Maximum UPS output (with 10 kW/20 kW module) kW 10 10/20 20 20/40 UPS output with 1+1 redundancy (with 10 kW/20 kW module) kW – – 10 10/20 Approx. autonomies at 100% load (10 kW/20 kW modules) min. 6/– 15/5 6/– 16/5 Approx. autonomies at 50% load (10 kW/20 kW modules) min. 12/– 30/10 12/– 32/10 RS232 (D-Sub 9) and USB interface (configuration and shutdown) Qty. 1/1 1/1 1/1 1/1 Fault signal contacts (floating) Qty. 5 5 5 5 Clamping strip input/output (3L+N+PE) max. conductor cross-section mm2 10/16 10/16 10/16 10/16 Dimensions Required distance between 482.6 mm (19˝) levels (min./max.) mm 690 – 800 690 – 800 690 – 800 690 – 800 Weight (approx. incl. batteries and UPS modules) kg 162 278 310 537 Model No. DK basic unit 7040.010 7040.020 7040.030 7040.040 Model No. DK PMC 40 10 kW module (order quantity acc. to type) Qty. 1 x 7040.110 1 x 7040.110 2 x 7040.110 2 x 7040.110 Model No. DK PMC 40 20 kW module (order quantity acc. to type) Qty. – 1 x 7040.120 – 2 x 7040.120 Model No. DK PMC 40 battery pack each n x 4 x 10 batteries (12 V/7 Ah) prewired Packs of 7040.211 7040.212 7040.212 7040.214 Model No. DK PMC 40 battery preparation (for export or air freight) Drawers and battery cabling (excluding battery, quantity depending on type) Accessories SNMP monitoring card (budget) Packs of 7857.420 380 RCCMD licence, bundle of 5 licences Packs of 7857.423 529 RCCMD licence, bundle of 25 licences Packs of 7857.424 529 Note: Only UPS modules with an identical output may be combined. PMC 40 modules, rack-independent min. 800 482.6 mm (19˝) rack, at least 800 mm deep. Type 1 Type 2 Type 3 Type 4 Page Width mm 485 (19˝) 485 (19˝) 485 (19˝) 485 (19˝) Height U 11 15 18 26 Depth mm 735 735 735 735 Packs of 7040.201 7040.202 7040.202 7040.204 Basic module ... ... plus UPS module ... ... plus battery pack produces a complete UPS system Rittal Catalogue 33/Power distribution 373


Catalogue 33
To see the actual publication please follow the link above