Accessories - Battery packs - Mechanical maintenance bypass - Relay card

Catalogue 33

UPS – Power Modular Concept Shutdown software Page 529 Rittal PMC 800 is the solution for data centres with a high power consumption. The modular architecture allows optimum, tailored configuration of the UPS. The PMC 800 may be extended to accommodate up to 12 modules, facilitating a maximum output of up to 960 kW or 880 kW (n+1), redundant. If a UPS with a higher output is required, this can of course be achieved with the PMC 800. UPS PMC 800 at a glance: ● Topology: On-line, double conversion, VFI-SS-111 ● Technology: transformerless ● Architecture: Modular, supports parallel connection ● Maximum output in standard configuration: 800 kW (higher outputs available on request) ● Operating ratio at 25/50/75/ 100% load (cos phi = 0.8): 92/93.5/95/ 95% ● Use of battery racks: Technical information: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. PMC 800, 3-phase, output range scalable 64 – 960 kW The separation into one power module and one control module is exemplary for UPS systems in this output class. This ensures a high level of service-friendliness and allows precise planning of maintenance work. Note: This table contains only sample configurations. We would be pleased to configure your individual solution with you. Examples of 64 and 80 kW module configurations PMC 800 Redundancy (n+1) without with without with without with without with Module with 64 kW 192 128 384 320 576 512 768 704 Module with 80 kW 240 160 480 400 720 640 960 880 Batteries Battery rack, e.g. 28 Ah batteries or battery racks, e.g. 70 Ah batteries UPS racks W x H x D mm 1400 x 1900 x 870 Rittal Catalogue 33/Power distribution 377


Catalogue 33
To see the actual publication please follow the link above