TS assembly block - Adaptor rail - PS punched rails 23 x 23 mm

Catalogue 33

Interior installation Rail systems TS punched rail 18 x 38 mm Simply locate and secure with a screw. The location system makes assembly and dismantling easier. It only needs to be secured on one side, but may be secured on both sides if required. Installation options: ● On the vertical TS enclosure section − On the outer mounting level ● On the horizontal TS enclosure section ● On base configuration rail for CM Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws. Note: In enclosures with a mounting plate, 2 punched rails are already included with the supply. For enclosure width/depth mm 400 4 8612.240 500 4 8612.250 600 4 8612.260 800 4 8612.280 Accessories: Packs of Model No. TS − Screws, see page 666. − Cable tie for fast assembly SZ 2597.000, see page 720. − Cable clamps, see page 719. Configuration examples: From page 641. TS support strips Installation options: ● On the vertical and horizontal TS enclosure section − On the outer mounting level, all-round, at the same height − On the inner mounting level, all-round, height-offset ● On the tubular door frame TS, ES ● On the perforated door strip CM, TP ● On the ES system punchings, in the enclosure depth Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws. For the outer mounting level For enclosure width/depth mm 400 340 20 4694.000 500 440 20 4695.000 600 540 20 4696.000 800 740 20 4697.000 Accessories: Length mm Packs of Model No. TS − Screws, see page 666. − Cable tie for fast assembly SZ 2597.000, see page 720. Configuration examples: From page 640. For the inner mounting level and for mounting on doors For enclosure width/depth mm For door width mm Length mm Packs of Model No. TS – 400 290 20 4594.000 400 500 390 20 4309.000 500 600 490 20 4596.000 600 – 590 20 8800.130 – 800 690 20 4598.000 800 900 790 20 4579.000 – 1000 890 20 4599.000 650 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above