EMC E-Box EB - EMC compact enclosures AE

Catalogue 33

EMC enclosures The Rittal EMC concept Rittal offers excellent pre-requisites for EMC enclosure configurations in the form of its standard sheet steel enclosures, EMC-shielded enclosures, and a practical range of EMC accessories. Depending on the individual application, anything is possible, be it closely intermeshed potential equalisation in a standard enclosure to prevent conducted interference, or extra shielding to protect against high-frequency electromagnetic fields. For Rittal EMC enclosures with a high level of shielding, excellent attenuation levels and attractive value-for-money products are achieved on the basis of zinc-plated metal surfaces in conjunction with low-resistance EMC shields. Empty enclosures and mechanical accessory components are not subject to the European EMC Directive and the German EMC Act. Thanks to the basic design in conjunction with the metal-plated enclosure body, even standard enclosures offer a good shielding effect against electrical fields, which in many cases is sufficient. The large enclosures in the TS 8 series offer a good level of shielding across a broad frequency range, even in the standard version. For increased EMC requirements, Rittal offers the TS 8 enclosure in a version certified by the VDE with high RF attenuation. This shielding concept is also transferred to other enclosure platforms. Further information on the topic of EMC may be found on our website at www.rittal.com. EMC baying systems TS 8 Material: − Door: Sheet steel with aluminium zinc coating, 2.0 mm − Rear panel: Sheet steel with aluminium zinc coating, 1.5 mm − Mounting plate: Sheet steel with zinc coating, 3.0 mm Surface finish: − Frame structure, door, rear panel and roof plate: Spray-finished on the outside and paint-free on the inside Colour: RAL 7035 Protection category: − IP 55 to IEC 60 529 − The EMC version (“high RF attenuation”) has been certified by the VDE. Supply includes: − Enclosure frame with door − Rear panel and roof plate detachable − Door hinged on the right, may be swapped to the left − 4 eyebolts, fitted, − Mounting plate − Three-piece gland plates Width mm Height mm Depth mm Model No. TS TS enclosures. 800 2000 600 8806.750 8106.750 800 2000 800 8808.750 8108.750 Note: Other sizes available on request. Also required: EMC baying seal TS 8800.690, see page 688, for bayed enclosures. TS side panels EMC subrack Ripac Vario The Ripac Vario EMC subrack system was developed with consideration for EMC aspects. The subracks are equipped with a conductive surface finish and with EMC components such as springs and extrusions. Technical specifications: − Overall depth: 245, 285, 305, 345, 405 mm − Installation width: 84 HP − Height: 3 U, 6 U Tests: Vibration and shock-tested to IC 61 587-1, based on: − IEC 600-68-2-6 test Fc − IEC 600-68-2-27 test Ea Standards: Ripac Vario subracks are based on the system dimensions to IEC 60 297-3, -101, -102, -103. Material: − Side panels: 2.5 mm aluminium − Flanges and horizontal rails: Extruded aluminium section − Cover plates: Aluminium Surface finish: Clear-chromated Note: For further information, refer to page 217. 200 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above