Guide rails - Plastic guide rails - Plastic guide rails - Contact springs

Catalogue 33

Accessories for subracks General Adaptor rail, rear, centre (E) When subdividing e.g. 6 U into 2 x 3 U, the adaptor rail accommodates the guide rails when fastened to the centre horizontal rail. ● HP pitch pattern of holes for the precise installation of guide rails ● M4 and M2.5 thread on the end face ● Straight-through core hole Material: Extruded aluminium section Surface finish: Clear-chromated Usable width (HP) Packs of Model No. RP 42 1 3684.590 84 1 3684.591 Also required: Assembly screws M4 x 12, Packs of 100, Model No. RP 3654.300, see page 250. Detailed drawings: Available on the Internet. Z rail for connector IEC 60 603-2 (F) For converting a subrack for backplane with connectors. Material: Extruded aluminium section Surface finish: Clear-chromated Note: The Z rail for connectors is fitted without insulating strips or conductive strips. Mounting, see page 247 – 249. Usable width (HP) Packs of Model No. RP 20 1 3684.599 42 1 3684.600 84 2 3685.271 Also required: Assembly screws M2.5 x 6, Packs of 100, Model No. RP 3654.340, see page 250. Detailed drawings: Available on the Internet. Identification strip (J) To identify the slots on the subrack, self-adhesive. The following versions are available. 4 mm wide: ● for horizontal rails ● for rear horizontal rails 2 mm wide: ● for front horizontal rails (channel on front face) For horizontal rail Width mm Label Packs of Model No. RP At the front 4 1 ... 84 1 3687.575 Rear 4 1 ... 168 1 3687.577 At the front 4 84 ... 1 1 3687.574 At the front 2 1 ... 84 1 3687.576 234 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above