Complete earthing kit - Earthing kit KE - Earthing set - Earthing set - PE busbar

Catalogue 33

Interior installation Earthing Earthing plate For installation in: ● Comfort Panel ● Optipanel ● TS ● ES One earthing cable can be screw-fastened to the threaded bolt for distribution to up to 8 components via 6.3 mm flat-pin connectors. Packs of Model No. SZ 1 2570.500 Supply includes: Assembly parts. Central earthing point For connecting ● Earth straps ● Earthing braids to the vertical and horizontal enclosure profile. The connection bracket is connected to the enclosure frame with 2 screws and is securely contacted. Earth connection is carried out via the threaded bolt M8 x 20 mm. Material: Sheet steel, zinc-plated Packs of Model No. DK 1 7829.200 Supply includes: − 1 connection bracket − 2 screws 5.5 x 13 mm − 2 serrated washers − 1 nut M8 − 1 contact washer M8 − 1 washer Potential equalisation star for 8 mm earthing bolt The earthing connector is used for simple potential equalisation on an 8 mm earthing bolt, or in conjunction with central earthing point DK 7829.200. Up to five flat connectors (6.3 mm) may be contacted on one earthing point. Packs of Model No. DK 10 7548.210 Supply includes: − 10 earthing connectors − Assembly parts Complete earthing kit for TS To DIN EN 60 950/VDE 0805, Ø 4 mm2, Imax. 40 A For system-compatible earthing of all enclosure parts on the enclosure frame according to VDE. The earth conductors are pre-assembled ready for connection with connectors and cut to the correct length. Packs of Model No. DK 1 set 7829.150 Supply includes: − 8 earth straps − Central earthing point and assembly parts Extension kit for complete earthing kit for TS To DIN EN 60 950/VDE 0805, Ø 4 mm2, Imax. 40 A. To extend the complete earthing kit DK 7829.150, in order to keep additional components potentialfree. Conductor length 300 mm in each case. For 6.3 mm flat-pin connectors, 8 mm earthing bolts or for attachment with contact washers and screw. Packs of Model No. DK 1 set 7829.152 Supply includes: − 5 earth straps − Assembly parts and identification labels 690 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above