Busbars E-Cu

Catalogue 33

Interior installation Earthing Earth rail, horizontal for TS Potential equalisation rail Current carrying capacity approx. 200 A. Supply includes: − Earth rail made from E-Cu 57 to DIN 12 163, DIN EN 13 601, 15 x 5 mm − 20 connection points with M5 screws − 2 earth connections 25 mm2 − 2 isolators, including assembly parts Length mm Packs of Model No. DK 450 1 7113.000 Earthing kit, pre-assembled for TS For star earthing. With the pre-assembled earth conductors on a potential equalisation rail, star potential equalisation is easily integrated into network enclosures. Supply includes: − Earth rail made from E-Cu 57 to DIN EN 12 163, DIN EN 13 601 − 16 earthing leads 6 mm2 − 2 insulators − Assembly parts For TS enclosures up to W x H x D mm Packs of Model No. DK 800 x 2000 x 800 1 set 7829.100 800 x 2200 x 1000 1 set 7829.110 Earth rail, vertical for TS Easily fitted to the 25 mm DIN pitch pattern of distributors or to the 482.6 mm (19˝) mounting angles. The supplied earth conductors facilitate star earthing of the cable clamp straps in the patch panels. The earth terminals are fully adjustable. Current carrying capacity of rail approx. 200 A. Supply includes: − Earth rail made from E-Cu 57 to DIN 12 163, DIN EN 13 601, 15 x 5 mm − 16 conductor connection clamps 2.5 – 16 mm2 − 15 earthing leads 6 mm2, L = 500 mm − Assembly parts For enclosure height mm Length mm Packs of Model No. DK 800 600 1 set 7541.000 1000 800 1 set 7542.000 1200 1000 1 set 7543.000 1400 1200 1 set 7544.000 1600 1400 1 set 7545.000 1800 1600 1 set 7546.000 2000 1800 1 set 7547.000 2200 2000 1 set 7548.000 Extension kit for earth rail, vertical For system-compatible expansion of the star earthing on the vertical potential equalisation rail. Supply includes: − 15 earthing leads 6 mm2, L = 500 mm − Preassembled, with ring terminal and wire end ferrule − Earth terminals, 2.5 – 16 mm2 − Assembly parts Packs of Model No. DK 10 7549.000 ESD connection point Dangerously high potential differences can occur during maintenance or conversion work on the enclosure. To protect sensitive electronic components, this standardised connection point (pushbutton) provides potential equalisation. The connection point is directly conductively connected to the enclosure frame via two screws. Packs of Model No. DK 1 7752.950 Material: Sheet steel, zinc-plated Supply includes: Assembly parts. 692 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above