800 mm width

Catalogue 33

Network enclosures TE 7000 System accessories Page 537 Power System Module Page 383 Monitoring Page 767 Climate control Page 389 Benefits: ● No frame structure ● Optimum accessibility ● Readily dismantled and therefore easily installed Material: − Sheet steel − Glazed door: Single-pane safety glass, 4 mm Surface finish: − Mounting frame: Dipcoat-primed − Enclosure panels: Powder-coated Colour: RAL 7035 Supply includes: Product-specific supply scope, see table. Detailed drawings: Available on the Internet. 600 mm width U Packs of 11 11 24 24 42 42 47 47 Page Width mm 600 600 600 600 600 600 600 600 Height mm 600 600 1200 1200 2000 2000 2200 2200 Depth mm 600 800 600 800 600 800 600 800 Distance between levels, pre-configured mm 495 495 495 495 495 495 495 495 Model No. TE 1 7000.390 7000.410 7000.430 7000.440 7000.500 7000.510 7000.5601) 7000.5701) Supply includes Self-supporting 482.6 mm (19˝) mounting frame, front and rear, depth-variable 2 Glazed door at the front, incl. 130° hinge, recessed handle and security lock 3524 E 1 Sheet steel door at the rear, including 130° hinge, security lock 3524 E 1 Side panels, lockable, including security lock 3524 E 2 Base frame with maximum cut-out (for optional population with module plates) 1 Roof plate including brush strip for cable entry and concealed cut-out for optional fan 1 Levelling feet, M10, supplied loose 4 Spacers, 20 mm, supplied loose to raise the roof 4 Accessories Base/plinth components, front and rear, vented 1 set 7825.601 7825.601 7825.601 7825.601 7825.601 7825.601 7825.601 7825.601 543 Base/plinth trim panels, side 1 set 8601.065 8601.085 8601.065 8601.085 8601.065 8601.085 8601.065 8601.085 544 Baying kit 4 7000.640 7000.640 7000.640 7000.640 7000.640 7000.640 7000.640 7000.640 582 Fan unit, with 2 fans and thermostat, pre-wired ready for connection 1 7000.670 7000.670 7000.670 7000.670 7000.670 7000.670 7000.670 7000.670 406 Earthing kit 1 set 7000.675 7000.675 7000.675 7000.675 7000.675 7000.675 7000.675 7000.675 691 Socket strip, 8-way 1 7000.630 7000.630 7000.630 7000.630 7000.630 7000.630 7000.630 7000.630 696 482.6 mm (19˝) component shelf, complete set, pull-out, 500 mm deep, load capacity 50 kg static 1 set 7000.625 7000.625 7000.625 7000.625 7000.625 7000.625 7000.625 7000.625 674 Transport castors (only without base/plinth) 4 7000.672 7000.672 7000.672 7000.672 7000.672 7000.672 7000.672 7000.672 557 Included with the supply. 1) Extended delivery times. 108 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above