Pivot CP-L - Support arm bracket 90° CP-L - Enclosure attachment, tilting, top mounting

Catalogue 33

Support arm systems Accessories Housing couplings CP-XL for desktop mounting The stable, rotating connection with extra space for cable routing. For additional stability of the roof and base with heavy installed equipment. For mounting ● Command panels from 150 mm installation depth on ● IW worktops ● Horizontal surfaces (floors or ceilings) Attachment ● of command panels: With one-man assembly via machined keyholes ● on surfaces: Via external screws with cover Rotation range: Max. 350°, lockable via clamping levers. By using additional M6 cheese-head screws, the rotation range may be limited to ±28°, ±73°, ±118°, ±163°. Material: − Housing coupling: Cast aluminium/die-cast zinc − Reinforcement plate: Sheet steel, 6 mm Surface finish: − Housing coupling: Powder-coated, textured − Reinforcement plate: Zinc-plated Colour: Housing coupling: RAL 7024 Supply includes: − Reinforcement plate − Seals − Assembly parts Design Optipanel Comfort Panel Weight kg Model No. CP B = 418 mm 4321) 4351) 4.2 6528.410 1) From front panel width mm without keyboard housing; with keyboard housing on request. Note: With the Comfort Panel and Optipanel enclosures, the rectangular support arm cut-out can be selected, ordered and prepared using the command panel configurators at www.rittal.com. Detailed drawings: Available on the Internet. Support arm, height adjustable for support arm system CP-L Offers enhanced ergonomics thanks to: ● Adjustment range − for tall and short operators − for seated and standing work − adjustable to a maximum of 800 mm as required via an adjusting screw at the front of the support arm. ● Precise coordination of the compression spring to the enclosure weight via an adjusting screw at the rear of the support arm. ● Complete functional reliabilty – if the compression spring breaks, the arm will remain in position. ● Clip-off plastic panels for access to integral cable routing. ● Tilting angle of the mounted enclosure is identical in every height position. For 6510.330 and 6510.340: ● More space for cable routing. ● Cables with connectors such as DVI, VGA are also easily inserted. ● Integral locking in three stages. ● Superior load capacity. Supply includes: Assembly parts. Overall length mm Colour RAL Weight range kg1) Model No. 962 9006 10 – 20 6510.210 1090 9006 15 – 32 6510.330 1090 9006 20 – 40 6510.340 1) For populated enclosure and vertical support section. Note: Maximum cross-section for cable entry: 6510.210 = 8 x 15 mm 6510.330/.340 = 16 x 40 mm Detailed drawings: Available on the Internet. CP 166 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above