RiLine60 component adaptor - OM adaptors 25 A/32 A with connection cables (3-pole)

Catalogue 33

RiLine60 connection system Busbar connection adaptor 600 A/800 A/1600 A, cable outlet top/bottom Design Packs of 3-pole 4-pole Page Rated current up to 600 A 800 A 1600 A 800 A 1600 A Rated operating voltage 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ Cable outlet top/bottom Connection of round conductors mm2 ● fine-wire with wire end ferrule ● multi-wire 35 – 240 35 – 240 95 – 185 95 – 300 – – 95 – 185 95 – 300 – – Clamping area for laminated copper bars W x H mm ● For 5 mm bar thickness ● For 10 mm bar thickness 24 x 21 24 x 21 33 x 26 33 x 21 65 x 27 65 x 22 33 x 26 33 x 21 65 x 27 65 x 22 Width mm 180 150 255 150 255 Height mm 247 210 210 210 210 Approvals – For bar systems with centre-to-centre spacing mm 60 60 60 60 60 For bar thickness mm 5/10 5/10 5/10 5/10 5/10 Model No. SV 1 set 3439.010 9342.310 9342.320 9342.310 9342.320 Also required Busbar connection adaptor (extra set for 4-pole configuration) Width mm – – – 50 85 Height mm – – – 270 270 Approvals – – – For bar systems with centre-to-centre spacing mm – – – 60 60 For bar thickness mm – – – 5/10 5/10 Model No. SV 1 – – – 9342.314 9342.324 Accessories Laminated copper bars 314 Rittal Norway RITTAL AS Postboks 258 N-1401 Ski Phone: +47 64 85 13 00 Fax: +47 64 85 13 01 Besøksadresse: Regnbueveien 10 N-1405 Langhus E-mail: rittal@rittal.no www.rittal.no 282 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above