Swing frame stay - Slide rails

Catalogue 33

482.6 mm (19˝) installation system Swing frame Compact swing frames for AE For mounting slide-in electronic equipment, 482.6 mm (19˝), across the entire height. Technical specifications: Torsionally stiff frame, welded from rectangular tube and triple-folded support section. Material: Sheet steel Colour: RAL 7035 Supply includes: Double-bit lock insert and assembly parts. Width mm 600 600 600/760 Height mm 380 600 760 U 6 11 14 Packs of 1 1 1 Model No. SR 2026.200 2027.200 2034.200 Accessories: 41 mm lock insert, version C, see page 609. Detailed drawings: Available on the Internet. Pull-out frame, 482.6 mm (19˝) for TS For the installation of a pull-out 482.6 mm (19˝) front. For 600 and 800 mm wide TS enclosures, from a depth of 800 mm. − Overall depth: 525 mm − Extension piece: 500 mm − Distance: 300 mm Load capacity: 50 kg Colour: RAL 7035 Supply includes: Telescopic slides and assembly parts. U Packs of Model No. DK 12 1 7124.035 Note: The slide rail DK 7963.310 (see page 750) can be mounted directly in the pull-out frame to support heavy equipment. 1 2 Divider kits for pull-out frame Enclosure depth mm Packs of For enclosure width 600 mm 800 mm Model No. TS TS punched section with mounting flange 800 4 8612.080 – 1000 4 8612.000 – Depth stays 800 4 – 7827.800 1000 4 – 7827.000 1 2 Rittal Catalogue 33/System accessories 737


Catalogue 33
To see the actual publication please follow the link above