Mounting angles - Mounting angles, 482.6 mm (19˝) - Mounting angles, metric

Catalogue 33

482.6 mm (19˝) installation system Swing frame Swing frame stay Holds the swing frame in the open position. For mounting on: Swing frame, large ● SR 1979.200, at the top of the enclosure ● SR 1980.200, at the bottom of the enclosure (with safety stop at 160°) Packs of Model No. SR with 130° hinge 5 1979.200 with 180° hinge 1 1980.200 For mounting on: Swing frame, small ● SR 1979.200, may be mounted at the top or bottom of the installation kit. Slide rails To support heavy slide-in electronic equipment, 482.6 mm (19˝) in the swing frame. Material: Sheet steel Surface finish: Zinc-plated For slide-in equipment with max. installation depth Packs of Model No. SR D max. < 190 mm 10 1962.200 D max. > 190 mm 10 1963.200 738 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above