ISV accessories - Cover strips - Blanking cover - Wiring brackets - Spacers - Terminal block

Catalogue 33

Installation modules ISV distribution enclosures Busbar modules 2-pole ● For connecting N and PE ● Contact hazard protection cover included ● Cover is prepared for a lead seal Colour: RAL 9002 Mechanical interior installation: Busbar system Size Width unit Height unit Packs of Model No. SV (WU)1) (U)2) 2-pole for N and PE with busbars E-Cu 30 x 10 mm 1 250 mm 2 300 mm 1 9665.590 2 500 mm 2 300 mm 1 9665.600 Assembly components Model No. SV Page Conductor connection clamps 3455.500 – 3459.500/3555.000 316 Plate clamp 3554.000 316 Accessories Laminated copper bars see page 314 1) 1 WU 250 mm 2) 1 U 150 mm Meter mounting board module ● Open module for internal measurements ● Clearance depth available for meter installation 170 mm Colour: RAL 9002 Note: The meter mounting board module does not comply with meter mounting board standard DIN 43 870/VDE 0603 and does not meet the conditions for total insulation. Use in unmetered areas only by arrangement with the local electricity supply company. Mechanical interior installation Size Width unit Height unit Packs of Model No. SV (WU)1) (U)2) Attachment rails to accommodate a meter 1 250 mm 3 450 mm 1 9665.790 1) 1 WU 250 mm 2) 1 U 150 mm 368 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above